The OPA551x devices are low-cost operational amplifiers with high-voltage (60-V) and high-current (200-mA) capability.
The OPA551 is unity-gain stable and features high slew rate (15 V/µs) and wide bandwidth (3 MHz). The OPA552 is optimized for gains of 5 or greater, and offers higher speed with a slew rate of 24 V/µs and a bandwidth of 12 MHz. Both devices are suitable for telephony, audio, servo, and test applications.
These laser-trimmed, monolithic integrated circuits provide excellent low-level accuracy along with high output swing. High performance is maintained as the amplifier swings to its specified limits.
The OPA55x devices are internally protected against overtemperature conditions and current overloads. The thermal shutdown indicator flag provides a current output to alert the user when thermal shutdown has occurred.
The OPA55x devices are available in PDIP-8 and SOIC-8 packages, as well as a DDPAK-7/TO-263 surface-mount plastic power package. They are specified for operation over the extended industrial temperature range, –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA55x | PDIP (8) | 9.81 mm × 6.35 mm |
SOIC (8) | 4.9 mm × 3.91 mm | |
DDPAK/TO-263 (7) | 10.1 mm × 8.99 mm |
Changes from A Revision (October 2003) to B Revision
NOTE:
Tab is connected to V– supply.PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOIC | PDIP | DDPAK/ TO-263 |
||
Flag | 8 | 8 | 7 | O | Thermal shutdown indicator |
+IN | 3 | 3 | 1 | I | Noninverting input |
–IN | 2 | 2 | 2 | I | Inverting input |
NC | — | 1, 5 | 3 | — | No internal connection (can be left floating) |
Out | 6 | 6 | 6 | O | Output |
Tab | — | — | Tab | — | Connect to V– supply |
V+ | 7 | 7 | 5 | — | Positive (highest) power supply |
V– | 1, 4, 5 | 4 | 4 | — | Negative (lowest) power supply |
MIN | MAX | UNIT | |
---|---|---|---|
Supply, VS = (V+) to (V–) | 60 | V | |
Input voltage range, VIN | (V–) – 0.5 | (V+) + 0.5 | V |
Output | See SOA Curve (Safe Operating Area) | ||
Operating temperature, TA | –55 | 125 | °C |
Junction temperature, TJ | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VS | Supply voltage | 8 (±4) | 60 (±30) | V |
Specified temperature | –40 | 125 | °C |
THERMAL METRIC(1) | OPA551, OPA552 | UNIT | |||
---|---|---|---|---|---|
D (SOIC) |
P (PDIP) |
KTW (DDPAK/TO-263) |
|||
8 PINS | 8 PINS | 7 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 96.7 | 44.1 | 22.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 38.7 | 31.8 | 34.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 38.2 | 21.4 | 7.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.7 | 9.1 | 3.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 37.5 | 21.2 | 7.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | 0.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VCM = 0 V, IO = 0 mA | ±1 | ±3 | mV | ||
TJ = –40°C to 125°C | ±5 | ||||||
dVOS /dT | Input offset voltage vs temperature | TJ = –40°C to 125°C | ±7 | µV/°C | |||
PSRR | Input offset voltage vs power supply | VS = ±4 V to ±30 V, VCM = 0 V | 10 | 30 | µV/V | ||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±20 | ±100 | pA | |||
IOS | Input offset current | ±3 | ±100 | pA | |||
NOISE | |||||||
en | Input voltage noise density | f = 1 kHz | 14 | nV/√Hz | |||
in | Current noise density | f = 1 kHz | 3.5 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (V–) + 2.5 | (V+) – 2.5 | V | |||
CMRR | Common-mode rejection ratio | –27.5 V < VCM < +27.5 V | 92 | 102 | dB | ||
INPUT IMPEDANCE | |||||||
Differential | 1013 || 2 | Ω || pF | |||||
Common-mode | 1013 || 6 | Ω || pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | RL = 3 kΩ, –28 V < VO < +28 V | 110 | 126 | dB | ||
RL = 3 kΩ, –28 V < VO < +28 V, TJ = –40°C to 125°C |
100 | ||||||
RL = 300 Ω, –27 V < VO < +27 V | 120 | ||||||
OPA551 FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 3 | MHz | ||||
SR | Slew rate | G = 1 | ±15 | V/µs | |||
Settling time | 0.1% | G = 1, CL = 100 pF, 10-V Step | 1.3 | µs | |||
0.01% | G = 1, CL = 100 pF, 10-V Step | 2 | |||||
THD+N | Total harmonic distortion + noise | f = 1 kHz, VO = 15 VRMS, RL = 3 kΩ, G = 3 |
0.0005% | ||||
f = 1 kHz, VO = 15 VRMS, RL = 300 kΩ, G = 3 |
0.0005% | ||||||
Overload recovery time | VIN × Gain = VS | 1 | µs | ||||
OPA552 FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 12 | MHz | ||||
SR | Slew rate | G = 5 | ±24 | V/µs | |||
Settling time | 0.1% | G = 5, CL = 100 pF, 10-V Step | 2.2 | µs | |||
0.01% | G = 5, CL = 100 pF, 10-V Step | 3 | |||||
THD+N | Total harmonic distortion + noise | f = 1 kHz, VO = 15 VRMS, RL = 3 kΩ, G = 5 |
0.0005% | ||||
f = 1 kHz, VO = 15 VRMS, RL = 300 kΩ, G = 5 |
0.0005% | ||||||
Overload recovery time | VIN × Gain = VS | 1 | µs | ||||
OUTPUT | |||||||
VOUT | Voltage output | IO = 200 mA | (V–) + 3 | (V+) – 3 | V | ||
IO = 200 mA TJ = –40°C to 125°C |
(V–) + 3.5 | (V+) – 3.5 | |||||
IO = 10 mA | (V–) + 2 | (V+) – 2 | |||||
IO = 10 mA TJ = –40°C to 125°C |
(V–) + 2.5 | (V+) – 2.7 | |||||
IO | Maximum continuous current output: DC | Package dependent — see Power Dissipation section | ±200 | mA | |||
ISC | Short-circuit current | ±380 | mA | ||||
CLOAD | Capacitive load drive | Stable operation | See Figure 19 | ||||
SHUTDOWN FLAG | |||||||
Thermal shutdown status output | Normal operation, sourcing | 0.05 | 1 | µA | |||
Thermal shutdown, sourcing | 80 | 120 | 160 | ||||
Voltage compliance range | V– | (V+) –1.5 | V | ||||
Junction temperature | Shutdown | 160 | °C | ||||
Reset from shutdown | 140 | ||||||
POWER SUPPLY | |||||||
VS | Specified voltage | ±30 | V | ||||
Operating voltage range | ±4 | ±30 | V | ||||
IQ | Quiescent current | IO = 0 mA | ±7 | ±8.5 | mA | ||
TJ = –40°C to 125°C | ±10 | ||||||
TEMPERATURE RANGE | |||||||
TJ | Specified range | –40 | 125 | °C | |||
Operating range | –55 | 125 |
G = 1, CL = 100 pF |
G = 1, CL = 100 pF |
G = 1, CL = 100 pF | ||
G = 1, CL = 100 pF |
G = 1, CL = 1000 pF |
The OPA55x devices are low-cost, laser-trimmed, operational amplifiers that feature outstanding low-level accuracy coupled with high output swing. High device performance is maintained as these amplifiers swing to the specified device limits in a wide range of applications. The OPA551 is unity-gain stable while the OPA552 is optimized for gains of 5 or greater.
Internal thermal shutdown circuitry shuts down the output when the die temperature reaches approximately 160°C and resets when the die has cooled to 140°C. The flag pin can be monitored to determine if shutdown has occurred. During normal operation, the current source from the flag pin is less than 50 nA. During shutdown, the flag pin sources 120 µA (typical).
The OPA55x devices are designed with internal current-limiting circuitry that limits the output current to approximately 380 mA. The current limit varies with increasing junction temperature as shown in (Figure 11). This feature, in combination with the thermal protection circuitry, provides protection from many types of overload conditions, including short-circuit to ground.
The OPA55x features internal clamp diodes to protect the inputs when voltages beyond the supply rails are encountered. However, input current must be limited to 5 mA. In some cases, an external series resistor may be required. Many input signals are inherently current-limited; therefore, a limiting resistor may not be required. Consider that a large series resistor, in conjunction with the input capacitance, can affect stability.
The OPA55x has thermal shutdown circuitry that protects the amplifier from damage caused by overload conditions. The thermal protection circuitry disables the output when the junction temperature reaches approximately 160°C, allowing the device to cool. When the junction temperature cools to approximately 140°C, the output circuitry is automatically re-enabled.
The thermal shutdown function is not intended to replace proper heat sinking. Activation of the thermal shutdown circuitry is an indication of excessive power dissipation or an inadequate heat sink. Continuously running the amplifier into thermal shutdown can degrade reliability.
The thermal shutdown indicator (flag) pin can be monitored to determine if shutdown is occurring. During normal operation, the current output from the flag pin is typically 50 nA. During shutdown, the current output from the flag pin increases to 120 μA (typical). This current output allows for easy interfacing to external logic. Refer to Figure 25 and Figure 26 for two examples that implement this function.
The OPA551 and OPA552 have a single functional mode. The device is operational when the power supply is above 8 V and the junction temperature is below 160°C.