SBOS567A June 2011 – February 2024 OPA564-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For applications where good control of the speed of the motor is desired, but the precision of a tachometer control is not required, the circuit in Figure 8-11 provides control by using feedback of the current consumption to adjust the motor drive.
For more information on this circuit, see the DC Motor Speed Controller: Control a DC Motor without Tachometer Feedback the application bulletin, available for download at www.ti.com.