SBOSA42 June 2024 OPA596
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | ±0.2 | ±1 | mV | |||
dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | ±1 | ±6 | µV/°C | ||
PSRR | Power supply rejection ratio | 8V ≤ VS ≤ 85V | ±1 | ±5 | µV/V | ||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±5 | ±10 | pA | |||
TA = –40°C to +85°C | ±50 | ||||||
TA = –40°C to +125°C | ±1 | nA | |||||
IOS | Input offset current | ±5 | ±10 | pA | |||
TA = –40°C to +85°C | ±50 | ||||||
TA = –40°C to +125°C | ±1 | nA | |||||
NOISE | |||||||
Input voltage noise | f = 0.1Hz to 10Hz | 1.4 | µVPP | ||||
en | Input voltage noise density | f = 100Hz | 17.8 | nV/√Hz | |||
f = 1kHz | 12.9 | ||||||
f = 10kHz | 12.8 | ||||||
in | Current noise density | f = 1kHz | 10 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | Linear operation | (V–) – 0.1 | (V+) – 3.5 | V | ||
CMRR | Common-mode rejection | (V–) ≤ VCM ≤ (V+) – 3.5V | 126 | 140 | dB | ||
TA = –40°C to +125°C | 124 | 140 | |||||
INPUT IMPEDANCE | |||||||
Differential | 100 || 2.5 | MΩ || pF | |||||
Common-mode | 10 || 5.5 | GΩ || pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 1V < VO < (V+) – 1.5V, RL = 10kΩ to mid-supply |
134 | 140 | dB | ||
TA = –40°C to +125°C | 120 | 140 | |||||
(V–) + 3V < VO < (V+) – 3.5V, RL = 2kΩ to mid-supply |
126 | ||||||
TA = –40°C to +125°C | 126 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | G = 1 | 2.25 | MHz | |||
G = 10 | 3 | ||||||
G = 100 | 3.75 | ||||||
SR | Slew rate | G = ±1, VO = 70V step | 100 | V/µs | |||
tS | Settling time | To ±0.01%, G = –1, VO = 10V step, CL = 100pF | 2 | µs | |||
Overload recovery | G = –1 | 115 | ns | ||||
THD+N | Total harmonic distortion + noise | G = +1, VO = 70VPP, f = 1kHz | RL = 10kΩ | –102 | dB | ||
RL = 2kΩ | –95 | ||||||
OUTPUT | |||||||
VO | Voltage output swing from rail | No load | 12 | 50 | mV | ||
RL = 10kΩ to mid-supply | 100 | 435 | |||||
RL = 2kΩ to mid-supply | 500 | 2.05 | V | ||||
ISC | Output current | ±30 | mA | ||||
CLOAD | Capacitive load drive | 1 | nF | ||||
ZO | Open-loop output impedance | 550 | Ω | ||||
CURRENT LIMIT | |||||||
POWER SUPPLY | |||||||
IQ | Quiescent current | IO = 0mA | 420 | 490 | µA | ||
TA = –40°C to +125°C | 500 | ||||||
TEMPERATURE | |||||||
Overtemperature shutdown | Shutdown temperature | 185 | °C | ||||
Thermal hysteresis | 20 |