SBOSA38A February 2021 – April 2021 OPA2607-Q1 , OPA607-Q1
PRODUCTION DATA
At TA = +25°C, VS = 5.5 V, RL = 10 kΩ, RF= 5 kΩ, CF= 2.5 pF, VCM = midsupply – 0.5 V, G = 6 V/V (unless otherwise noted).
VOUT = 20 mVPP |
VOUT = 2 VPP |
TRISE = TFALL = 40 nsec |
Simulated |
VOUT = 200 mVPP |
32 Units,
Normalized to VOS = 0V at 25°C |
VS = ±2.75 V |
VOUT = 20 mVPP |
VOUT = 20 mVPP |
Frequency = 20 kHz |
TRISE = 1 µsec , TFALL = 0.7 µsec |
9000 units |
32 Units, –40°C to +125°C |
32 Units |