SBOS981J October 2019 – April 2021 OPA2607 , OPA607
PRODUCTION DATA
The objective is to design a high-input impedance, high-dynamic range, signal-conditioning front-end. An example application for such a front-end circuit is the receive signal chain in an ultrasonic-based end equipment (EE) such as fish finders, printers and flow meters. Table 9-2 lists the design requirements for this application.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Amplifier supply | ±2.5 V |
Input signal frequency | 200 kHz |
Minimum voltage | 300 µVrms |
Minimum SNR at 300 µVrms | 40 dB |