SBOS981J October 2019 – April 2021 OPA2607 , OPA607
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | –0.6 | 0.12 | 0.6 | mV | |
Input offset voltage | TA = –40°C to +125°C | –0.7 | 0.12 | 0.7 | ||
dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | ±0.3 | ±1.5 | µV/°C | |
PSRR | Power-supply rejection ratio | VS = 2.2 V to 5.5 V | 95 | 120 | dB | |
INPUT VOLTAGE RANGE | ||||||
VCM | Common-mode voltage range | (VS–) | (VS+)–1.1 | V | ||
CMRR | Common-mode rejection ratio(3) | (VS–) < VCM < (VS+) – 1.1 V | 90 | 100 | dB | |
INPUT BIAS CURRENT | ||||||
IB | Input bias current(2) | ±3 | ±10 | pA | ||
TA = –40℃ to 125℃ | See Fig. 29 | |||||
IOS | Input offset current(2) | ±3 | ±10 | |||
NOISE | ||||||
Input voltage noise (peak-to-peak) | f = 0.1 Hz to 10 Hz | 1.6 | µVPP | |||
eN | Input voltage noise density | f = 10 kHz, 1/f corner at 1 kHz | 3.8 | nV/√Hz | ||
iN | Input current noise density | f = 1 kHz | 46 | fA/√Hz | ||
INPUT IMPEDANCE | ||||||
CIN | Differential | 11.5 | pF | |||
Common-mode | 5.5 | |||||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop voltage gain(3) | (VS–) + 400 mV < VOUT < (VS+) – 400 mV | 110 | 130 | dB | |
Phase margin | 65 | ° | ||||
AC Characteristics (VS = 5 V) | ||||||
SSBW | Small-signal bandwidth | VOUT = 20 mVpp | 9 | MHz | ||
GBW | Gain-bandwidth product | G = 20 V/V | 50 | |||
SR | Slew rate | 3-V output step (10-90%), VOCM = mid-supply | 24 | V/µs | ||
tS | Settling time | To 0.1%, 3-V step, G = 40, VOCM = mid-supply | 1 | µs | ||
To 0.01%, 3-V step, G = 40, VOCM = mid-supply | 1.8 | |||||
Overdrive recovery time | VIN+ × Gain > VS | 0.3 | µs | |||
THD + N | Total Harmonic Distortion + Noise(6) | VOUT = 2 VPP, f = 1 kHz , RL = 10 kΩ | -103 | dB | ||
VOUT = 2 VPP, f = 20 kHz , RL = 10 kΩ | -91.5 | |||||
VOUT = 2 VPP, f = 1 kHz , RL = 1 kΩ | -96 | |||||
VOUT = 2 VPP, f = 20 kHz , RL = 1 kΩ | -72.8 | |||||
HD2 | Second-order harmonic distortion | VOUT = 2 VPP f = 20 kHz | -105 | dBc | ||
HD3 | Third-order harmonic distortion | VOUT = 2 VPP f = 20 kHz | -95 | |||
Channel-to-channel crosstalk | VOUT = 2 VPP, f = 100 kHz | -114 | dBc | |||
OUTPUT | ||||||
Output voltage swing from supply rails | 8 | 12 | mV | |||
TA = – 40℃ to +125℃ | 12 | |||||
ISC | Output Short-circuit current | 60 | mA | |||
ZO | Open-loop output impedance | f = 1 MHz | 500 | Ω | ||
POWER SUPPLY | ||||||
IQ | Quiescent current per amplifier | IO = 0 mA | 900 | 1100 | µA | |
IO = 0 mA, TA = –40°C to +125°C | 1200 | |||||
POWER DOWN (Device Enabled When Floating) | ||||||
Power Down quiescent current per amplifier(4) | PD = VS– | 750 | 1000 | nA | ||
Power Down pin bias current per amplifier(7) | PD = VS– | –750 | –1000 | |||
Enable voltage threshold | Logic-High threshold | 0.7 x VS | V | |||
Disable voltage threshold | Logic-Low threshold | 0.2 x VS | ||||
tON | Turn-on time delay(2) | 10 | 15 | µs | ||
tOFF | Turn-off time delay | 0.5 |