The OPAx625 family of operational amplifiers are excellent 16-bit and 18-bit, high-precision, SAR ADC drivers with low THD and noise that allow for a unique power-scalable solution. This family of devices is fully characterized and specified with a 16-bit settling time of 280 ns that enables a true 16-bit effective number of bits (ENOB). With a high dc precision of only 100 µV offset voltage, a wide gain-bandwidth product of 120 MHz, and a low wideband noise of 2.5 nV/√Hz, this family is optimized for driving high-throughput, high-resolution SAR ADCs, such as the ADS88xx family of SAR ADCs.
The OPAx625 features two operating modes: high-drive and low-power. In the innovative low-power mode, the OPAx625 tracks the input signal allowing the device to transition from low-power mode to high-drive mode at 16-bit ENOB within 170 ns.
The OPAx625 family is available in 6-pin SOT and 10-pin VSSOP packages and is specified for operation from –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA625 | SOT (6) | 2.90 mm × 1.60 mm |
OPA2625 | VSSOP (10) | 3.00 mm × 3.00 mm |
Changes from * Revision (April 2015) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO | ||
+IN | 3 | I | Noninverting input |
–IN | 4 | I | Inverting input |
MODE | 5 | I | Controls OPA625 mode: V+ = low-power mode V– = high-drive mode NOTE: Do not float this pin. |
OUT | 1 | O | Output terminal |
V+ | 6 | — | Positive supply voltage |
V– | 2 | — | Negative supply voltage |