SBOS165B September 2000 – April 2024 OPA627 , OPA637
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The OPA6x7 are laser-trimmed for low offset voltage and drift, so many circuits do not require external adjustment. The OPA6x7 offer input offset voltage as low as ±125μV and drift as low as ±0.3μV/°C, enabling applications operating over the entire industrial temperature range.
Figure 6-3 shows the optional connection of an external potentiometer to adjust offset voltage. This circuit is applicable to TO-99 packages only. Do not use this adjustment to compensate for offsets created elsewhere in a system, such as in later amplification stages or in an analog-to-digital converter (ADC).