SBOS196I December 2001 – February 2024 OPA656
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
SSBW | Small-signal bandwidth | G = +1 V/V, VO = 200 mVPP, RF = 0 Ω | 550 | MHz | ||
G = +2 V/V, VO = 200 mVPP | 230 | |||||
G = +5 V/V, VO = 200 mVPP | 59 | |||||
G = +10 V/V, VO = 200 mVPP | 23 | |||||
GBW | Gain-bandwidth product | G ≥ 10 V/V | 230 | MHz | ||
Bandwidth for 0.1-dB flatness | VO = 200 mVPP | 50 | MHz | |||
Peaking at G = +1 V/V | VO = 200 mVPP, RF = 0 Ω | 1 | dB | |||
LSBW | Large-signal bandwidth | VO = 2 VPP | 130 | MHz | ||
SR | Slew rate | VO = 1-V step | 400 | V/µs | ||
Rise-and-fall time | VO = 0.2-V step | 1.3 | ns | |||
Settling time to 0.02% | VO = 2-V step | 19 | ns | |||
HD2 | Second-order harmonic distortion | f = 5 MHz, VO = 2 VPP , RL = 200 Ω | –75 | dBc | ||
f = 5 MHz, VO = 2 VPP , RL > 500 Ω | –78 | |||||
HD3 | Third-order harmonic distortion | f = 5 MHz, VO = 2 VPP , RL = 200 Ω | –90 | dBc | ||
f = 5 MHz, VO = 2 VPP , RL > 500 Ω | –100 | |||||
eN | Input voltage noise | f > 100 kHz | 6 | nV/√Hz | ||
Input current noise | f = 100 kHz | 5 | fA/√Hz | |||
DC PERFORMANCE | ||||||
AOL | Open-loop voltage gain | VO = 0 V | 60 | 75 | dB | |
VO = 0 V, TA = –40°C to +85°C | 58 | |||||
VOS | Input-referred offset voltage | VCM = 0 V | ±0.2 | ±1.8 | mV | |
VCM = 0 V, TA = –40°C to +85°C | ±2.6 | |||||
Input offset voltage drift(1) | VCM = 0 V | ±2 | ±12 | µV/°C | ||
VCM = 0 V, TA = –40°C to +85°C | ±12 | |||||
IB | Input bias current | VCM = 0 V | ±2 | ±20 | pA | |
VCM = 0 V, TA = –40°C to +85°C | ±5000 | |||||
IOS | Input offset current | VCM = 0 V | ±1 | ±20 | pA | |
VCM = 0 V, TA = –40°C to +85°C | ±5000 | |||||
INPUT | ||||||
CMIR | Most positive input voltage(2) | 2.1 | 2.75 | V | ||
TA = –40°C to +85°C | 2 | |||||
CMIR | Most negative input voltage(2) | –4.3 | –3.9 | V | ||
TA = –40°C to +85°C | –3.7 | |||||
CMIR | Most positive input voltage(3) | 2.6 | 3.25 | V | ||
TA = –40°C to +85°C | 2.4 | |||||
CMIR | Most negative input voltage(3) | –4.5 | –4 | V | ||
TA = –40°C to +85°C | –3.8 | |||||
CMRR | Common-mode rejection ratio | VCM = ±0.5 V | 80 | 90 | dB | |
VCM = ±0.5 V, TA = –40°C to +85°C | 76 | |||||
Input impedance common-mode | 1012 || 0.4 | Ω || pF | ||||
Input impedance differential mode | 1010 || 2.6 | Ω || pF | ||||
OUTPUT | ||||||
Voltage output swing |
No Load | ±3.7 | ±3.9 | V | ||
RL = 100 Ω | ±3.3 | ±3.5 | ||||
RL = 100 Ω, TA = –40°C to +85°C | ±3.1 | |||||
Current output, sourcing | 50 | 70 | mA | |||
TA = –40°C to +85°C | 45 | |||||
Current output, sinking | –70 | –50 | mA | |||
TA = –40°C to +85°C | –45 | |||||
Closed-loop output impedance | G = +1 V/V, f = 0.1 MHz | 0.01 | Ω | |||
POWER SUPPLY | ||||||
Specified operating voltage | ±5 | V | ||||
Maximum operating voltage range | ±6 | V | ||||
TA = –40°C to +85°C | ±6 | |||||
IQ | Quiescent current |
11.7 | 15 | 16.7 | mA | |
TA = –40°C to +85°C | 11.1 | 16.8 | ||||
+PSRR | Positive power-supply rejection ratio | +VS = 4.5 to 5.5 V | 72 | 85 | dB | |
+VS = 4.5 to 5.5 V, TA = –40°C to +85°C | 68 | |||||
–PSRR | Negative power-supply rejection ratio | –VS = –4.5 to –5.5 V | 56 | 80 | dB | |
–VS = –4.5 to –5.5 V, TA = –40°C to +85°C | 52 |