SBOS223H December 2001 – October 2024 OPA690
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Two printed-circuit boards (PCBs) are available to assist in the initial evaluation of circuit performance using the OPA690 in the two package options. Both of these are offered free of charge as unpopulated PCBs, delivered with a user’s guide. The summary information for these fixtures is shown in Table 9-1.
PRODUCT | PACKAGE | ORDERING NUMBER | LITERATURE NUMBER |
---|---|---|---|
OPA690ID | 8-pin SOIC | DEM-OPA-SO-1A | SBOU009 |
OPA690IDBV | 6-pin SOT-23 | DEM-OPA-SOT-1A | SBOU010 |
The demonstration fixtures can be requested at the Texas Instruments web site (www.ti.com) through the OPA690 product folder.