SBOS223H December 2001 – October 2024 OPA690
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Because the OPA690 is a unity-gain stable, voltage-feedback op amp, a wide range of resistor values can be used for the feedback and gain-setting resistors. The primary limits on these values are set by dynamic range (noise and distortion) and parasitic capacitance considerations. For a noninverting unity-gain follower application, make the feedback connection with a 25-Ω resistor, not a direct short. This connection isolates the inverting input capacitance from the output pin and improves the frequency response flatness. Usually, for G > 1 V/V applications, the feedback-resistor value must be between 200 Ω and 1.5 kΩ. For values less than 200 Ω, the feedback network presents additional output loading that can degrade the harmonic distortion performance of the OPA690.
A good practice is to target the parallel combination of RF and RG (see Figure 7-1) to be less than approximately 300 Ω. The combined impedance RF || RG interacts with the inverting input capacitance, placing an additional pole in the feedback network, and thus, a zero in the forward response. Assuming a 2-pF total parasitic on the inverting node, holding RF || RG < 300 Ω keeps this pole greater than 250 MHz. Alone, this constraint implies that the feedback resistor RF can increase to several kΩ at high gains. This result is acceptable as long as the pole formed by RF and any parasitic capacitance appearing in parallel is kept out of the frequency range of interest.