SBOS223H December 2001 – October 2024 OPA690
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
at TA ≅ 25°C, RF = 402Ω, RL = 100Ω, G = 2V/V, and input and output referenced to midsupply (unless otherwise noted)
VOUT = 0.5VPP |
G = –2V/V |
f = 5MHz | VOUT = 2VPP |
VOUT = 2VPP |
f = 5MHz | VOUT = 2VPP |
VIN = +1V |
G = -2V/V |
RL = 1GΩ |
33 units, delta from 25°C |
VOUT = 0.5VPP |
VDIS = 0V |
f = 5MHz | VOUT = 2VPP |
f = 5MHz |
f =5 MHz | VOUT = 2VPP | RF = 1kΩ |
VOUT = 0.5VPP |
7500 units, μ = 18μV, σ = 265μV |