SBOS223H December 2001 – October 2024 OPA690
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AC PERFORMANCE (SEE Figure 7-2) | |||||||
Small-signal bandwidth | G = 1 V/V, VO = 0.5 VPP, RF = 25 Ω | 460 | MHz | ||||
G = 2 V/V, VO = 0.5 VPP | 190 | ||||||
G = 10 V/V, VO = 0.5 VPP | 30 | ||||||
Gain bandwidth product | G ≥ 10 | 300 | MHz | ||||
Bandwidth for 0.1-dB gain flatness | VO = 0.5 VPP | 20 | MHz | ||||
Peaking at a gain of 1 V/V | VO = 0.5 VPP | 1.3 | dB | ||||
Large-signal bandwidth | VO = 2 VPP | 220 | MHz | ||||
Slew rate | 2-V step | 850 | V/µs | ||||
Rise-and-fall time | VO = 0.5-V step | 1.6 | ns | ||||
VO = 2-V step | 2 | ||||||
Settling time | 0.02%, G = 2, VO = 2-V step | 19 | ns | ||||
0.1%, G = 2, VO = 2-V step | 16 | ||||||
Harmonic distortion | 2nd-harmonic, f = 5 MHz |
VO = 2 VPP, RL = 100 Ω | –74 | dBc | |||
VO = 2 VPP, RL = 500 Ω | –75 | ||||||
3rd-harmonic, f = 5 MHz |
VO = 2 VPP, RL = 100 Ω | –75 | |||||
VO = 2 VPP, RL = 500 Ω | –77 | ||||||
Input voltage noise | f > 1 MHz | 4.6 | nV/√ Hz | ||||
Input current noise | f > 1 MHz | 1.6 | pA/√ Hz | ||||
DC PERFORMANCE | |||||||
AOL | Open-loop voltage gain | VO = 2.5 V, RL = 100 Ω to VS/2 |
56 | 77 | dB | ||
TA = –40°C to +85°C | 52 | ||||||
Input offset voltage | VCM = 2.5 V | ±0.3 | ±4 | mV | |||
TA = –40°C to +85°C | ±4.7 | ||||||
Average offset voltage drift | VCM = 2.5 V, TA = –40°C to +85°C | ±10 | µV/°C | ||||
Input bias current | VCM = 2.5 V | ±1 | ±10 | µA | |||
TA = –40°C to +85°C | ±12 | ||||||
Average bias current drift | VCM = 2.5 V, TA = –40°C to +85°C | ±40 | nA/°C | ||||
Input offset current | VCM = 2.5 V | ±0.05 | ±1 | µA | |||
TA = –40°C to +85°C | ±1.6 | ||||||
Average offset current drift | VCM = 2.5 V, TA = –40°C to +85°C | ±9 | nA/°C | ||||
INPUT | |||||||
Most-positive input voltage(1) | 3.4 | 3.85 | V | ||||
TA = –40°C to +85°C | 3.2 | ||||||
Least-positive input voltage(1) | 1.6 | 1.15 | V | ||||
TA = –40°C to +85°C | 1.8 | ||||||
CMRR | Common-mode rejection ratio | VCM = 2.5 V ±0.5 V | 58 | 79 | dB | ||
TA = –40°C to +85°C | 54 | ||||||
Input impedance | Differential mode, VCM = 2.5 V | 6 || 0.1 | MΩ || pF | ||||
Common-mode, VCM = 2.5 V | 27 || 1.1 | ||||||
OUTPUT | |||||||
Most-positive output voltage | No load | 3.7 | 3.9 | V | |||
TA = –40°C to +85°C | 3.5 | ||||||
RL = 100 Ω to 2.5 V | 3.7 | 3.85 | |||||
TA = –40°C to +85°C | 3.4 | ||||||
Least-positive output voltage | No load | 1.1 | 1.3 | V | |||
TA = –40°C to +85°C | 1.5 | ||||||
RL = 100 Ω to 2.5 V | 1.15 | 1.3 | |||||
TA = –40°C to +85°C | 1.7 | ||||||
Current output | Sourcing | 190 | 120 | mA | |||
TA = –40°C to +85°C | 80 | ||||||
Sinking | –120 | –190 | |||||
TA = –40°C to +85°C | –80 | ||||||
Short-circuit current | ±250 | mA | |||||
Closed-loop output impedance | G = 2, f =100 kHz | 0.01 | Ω | ||||
DISABLE (DISABLED LOW) | |||||||
Power-down supply current | VDIS = 0 V | 75 | 200 | µA | |||
TA = –40°C to +85°C | 260 | ||||||
Off isolation | G = 2, 5 MHz | 72 | dB | ||||
Output capacitance in disable | 8 | pF | |||||
Enable voltage | 3.3 | 3.5 | V | ||||
TA = –40°C to +85°C | 3.7 | ||||||
Disable voltage | 1.7 | 2.4 | V | ||||
TA = –40°C to +85°C | 1.5 | ||||||
VDIS | Control-pin input bias current | VDIS = 0 V | 60 | 130 | µA | ||
TA = –40°C to +85°C | 160 | ||||||
POWER SUPPLY | |||||||
Quiescent current | VS = +5 V | 4.48 | 6.1 | 6.8 | mA | ||
TA = –40°C to +85°C | 3.86 | 6.9 | |||||
+PSRR | Power-supply rejection ratio | Input-referred | 85 | dB |