SBOSA14A April 2023 – November 2023 OPA814
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPA814 is a high-voltage, unity-gain-stable, 250-MHz gain bandwidth product (GBWP), voltage-feedback operational amplifier (op amp) featuring a 5.3‑nV/√Hz, low-noise JFET input stage. The low offset voltage (250 μV, maximum), offset voltage drift (3.5 μV/°C, maximum), and unity gain bandwidth of 600 MHz makes this device an excellent choice for high input impedance, high-speed data acquisition front-ends. The high-voltage capability combined with the 750‑V/µs slew rate enables applications needing wide output swings (9 VPP at VS = 12 V) for high-frequency signals such as those often found in medical instrumentation, optical front-ends, test, and measurement applications. The low-noise JFET input with picoamperes of bias current makes this device attractive in high-gain TIA applications, and in test and measurement front-ends.
The OPA814 is built using TI's proprietary high-voltage, high-speed, complementary bipolar SiGe process.