SBOSA14A April 2023 – November 2023 OPA814
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-1 lists the design requirements for a high-input-impedance, 180-MHz, digitizer front-end amplifier.
PARAMETER | VALUE | |
---|---|---|
Input impedance | 1 MΩ or 50 Ω | |
Input range | 1-MΩ setting | 20 VPP |
50-Ω setting | 2 VPP | |
Offset drift | 3.5 µV/°C, maximum | |
Noise at highest resolution (50-Ω Input) | 90 µVRMS |