SBOSA14A April 2023 – November 2023 OPA814
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPA814 has a single functional mode and is operational when the power-supply voltage is greater than 6 V. The maximum power supply voltage for the OPA814 is 12.6 V (±6.3 V). The OPA814 can be operated on both single and dual supplies.