SBOSA14A April 2023 – November 2023 OPA814
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPA814 is intended to operate on supplies ranging from 6 V to 12.6 V. The OPA814 supports single-supply, split, balanced, and unbalanced bipolar supplies. When operating at supplies less than 8 V, consider the input common-mode range of the amplifier. Under these supply conditions, the common-mode must be biased appropriately for linear operation. Therefore, the limit to lower supply-voltage operation is the usable input voltage range for the JFET-input stage.