SBOS867C August 2017 – October 2023 OPA838
PRODUCTION DATA
at VS+ = 5 V, VS– = 0 V, RF = 1 kΩ, RG = 200 Ω, RL = 2 kΩ, G = 6 V/V, input and output referenced to midsupply, and TA ≈ 25°C (unless otherwise noted)
See Figure 9-1 and Table 9-1 (VO = 20 mVPP, R LOAD = 2 kΩ) |
Gain = 6 V/V, R LOAD = 2 kΩ |
See Figure 9-1 and Table 9-1 (VO = 200 mVPP, R LOAD = 2 kΩ) |
See Figure 9-1, Figure 9-2, Table 9-1, and Table 9-2 | ||
f = 100 kHz, RLOAD = 2 kΩ |
See Figure 9-1 and Table 9-1 | ||
VO = 2 VPP, f = 100 kHz, RLOAD = 2 kΩ |
See Figure 9-2 and Table 9-2 (VO = 20 mVPP, R LOAD= 2 kΩ) |
Gain = –6 V/V, R LOAD = 2 kΩ |
See Figure 9-2 and Table 9-2 (VO = 200 mVPP; R LOAD = 2 kΩ) |
See Figure 9-1, Figure 9-2, Table 9-1, and Table 9-2 | ||
VO = 2 VPP, f = 100 kHz |
See Figure 9-1, Figure 9-2, Table 9-1, and Table 9-2 | ||
VO = 2 VPP, RLOAD = 2 kΩ, f = 100 kHz |
See Figure 9-2 and Table 9-2 | ||
VO = 2 VPP, f = 100 kHz, RLOAD = 2 kΩ |