SBOSA57B February 2021 – January 2023 OPA855-Q1
PRODUCTION DATA
The OPA855-Q1 is a wideband, low-noise operational amplifier with bipolar inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 8-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths at transimpedance gains of up to tens of kΩs.
The following graph shows the bandwidth and noise performance of the OPA855-Q1 as a function of the photodiode capacitance when the amplifier is configured as a TIA. The total noise is calculated along a bandwidth range extending from DC to the calculated frequency (f) on the left scale. The OPA855-Q1 package has a feedback pin (FB) that simplifies the feedback network connection between the input and the output.
The OPA855-Q1 is optimized to operate in optical time-of-flight (ToF) systems where the OPA855-Q1 is used with time-to-digital converters, such as the TDC7201. Use the OPA855-Q1 to drive a high-speed analog-to-digital converter (ADC) in high-resolution LIDAR systems with a differential output amplifier, such as the THS4541-Q1.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA855-Q1 | DSG (WSON, 8) | 2.00 mm × 2.00 mm |