SBOSA58 February 2021 OPA858-Q1
PRODUCTION DATA
The OPA858-Q1 is a classic voltage feedback operational amplifier (op amp) with two high-impedance inputs and a low-impedance output. Standard application circuits are supported, like the two basic options shown in Figure 8-1 and Figure 8-2. The DC operating point for each configuration is level-shifted by the reference voltage (VREF), which is typically set to midsupply in single-supply operation. VREF is typically connected to ground in split-supply applications.