SBOSA59 February 2021 OPA859-Q1
PRODUCTION DATA
The various test setup configurations for the OPA859-Q1 are shown in the figures below. When configuring the OPA859-Q1 as a noninverting amplifier in gains less 3 V/V, set RF = 150 Ω. When configuring the OPA859-Q1 as a noninverting amplifier in gains of 4 V/V and greater, set RF = 453 Ω.