SBOSA59 February 2021 OPA859-Q1
PRODUCTION DATA
The OPA859-Q1 offers high input impedance, very high-bandwidth, high slew-rate, low noise, and better than –60 dBc of distortion performance at frequencies up to 100 MHz. These features make this device an excellent front-end buffer in high-speed data acquisition systems. The wide bandwidth also makes this amplifier an excellent choice for high-gain active filter systems.