SBOSA59 February 2021 OPA859-Q1
PRODUCTION DATA
The OPA859-Q1 is a wideband, low-noise operational amplifier with CMOS inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 0.9-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths in low-capacitance photodiode applications.
The graph below shows the bandwidth and noise performance of the OPA859-Q1 as a function of the photodiode capacitance when the amplifier is configured as a TIA. The total noise is calculated along a bandwidth range extending from DC to the calculated frequency (f) on the left scale. The OPA859-Q1 package has a feedback pin (FB) that simplifies the feedback network connection between the input and the output.
The OPA859-Q1 is optimized to operate in optical time-of-flight (ToF) systems where the OPA859-Q1 is used with time-to-digital converters, such as the TDC7201. Use the OPA859-Q1 to drive a high-speed analog-to-digital converter (ADC) in high-resolution LIDAR systems with a differential output amplifier, such as the THS4541-Q1.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA859-Q1 | WSON (8) | 2.00 mm × 2.00 mm |