SBOS852 September 2018 OPA859
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
SSBW | Small-signal bandwidth | VOUT = 100 mVPP | 1.8 | GHz | ||
LSBW | Large-signal bandwidth | VOUT = 2 VPP | 400 | MHz | ||
GBWP | Gain-bandwidth product | 900 | MHz | |||
Bandwidth for 0.1dB flatness | 140 | MHz | ||||
SR | Slew rate (10% - 90%) | VOUT = 2-V step | 1150 | V/µs | ||
tr | Rise time | VOUT = 100-mV step | 0.3 | ns | ||
tf | Fall time | VOUT = 100-mV step | 0.3 | ns | ||
Settling time to 0.1% | VOUT = 2-V step | 8 | ns | |||
Settling time to 0.001% | VOUT = 2-V step | 3000 | ns | |||
Overshoot/undershoot | VOUT = 2-V step | 7% | ||||
HD2 | Second-order harmonic distortion | f = 10 MHz, VOUT = 2 VPP | 90 | dBc | ||
f = 100 MHz, VOUT = 2 VPP | 60 | |||||
HD3 | Third-order harmonic distortion | f = 10 MHz, VOUT = 2 VPP | 86 | dBc | ||
f = 100 MHz, VOUT = 2 VPP | 64 | dBc | ||||
en | Input-referred voltage noise | f = 1 MHz | 3.3 | nV/√Hz | ||
ZOUT | Closed-loop output impedance | f = 1 MHz | 0.15 | Ω | ||
DC PERFORMANCE | ||||||
AOL | Open-loop voltage gain | 60 | 65 | dB | ||
VOS | Input offset voltage | TA = 25°C | –5 | ±0.9 | 5 | mV |
ΔVOS/ΔT | Input offset voltage drift | TA = –40°C to +125°C | –2 | µV/°C | ||
IBN, IBI | Input bias current | TA = 25°C | –5 | ±0.5 | 5 | pA |
IBOS | Input offset current | TA = 25°C | –5 | ±0.1 | 5 | pA |
CMRR | Common-mode rejection ratio | VCM = ±0.5 V | 70 | 84 | dB | |
INPUT | ||||||
Common-mode input resistance | 1 | GΩ | ||||
CCM | Common-mode input capacitance | 0.62 | pF | |||
Differential input resistance | 1 | GΩ | ||||
CDIFF | Differential input capacitance | 0.2 | pF | |||
VIH | Common-mode input range (high) | VS+ = 3.3 V, CMRR > 66 dB | 1.7 | 1.9 | V | |
VIL | Common-mode input range (low) | VS+ = 3.3 V, CMRR > 66 dB | 0 | 0.4 | V | |
VIH | Common-mode input range (high) | CMRR > 66 dB | 3.4 | 3.6 | V | |
TA = –40°C to +125°C, CMRR > 66 dB | 3.4 | |||||
VIL | Common-mode input range (low) | CMRR > 66 dB | 0 | 0.4 | V | |
TA = –40°C to +125°C, CMRR > 66 dB | 0.35 | 0.45 | ||||
OUTPUT | ||||||
VOH | Output voltage (high) | VS+ = 3.3 V, TA = 25°C | 2.3 | 2.4 | V | |
VOH | Output voltage (high) | TA = 25°C | 3.95 | 4.1 | V | |
TA = –40°C to +125°C | 3.9 | |||||
VOL | Output voltage (low) | VS+ = 3.3 V, TA = 25°C | 1.05 | 1.15 | V | |
VOL | Output voltage (low) | TA = 25°C | 1.1 | 1.15 | V | |
TA = –40°C to +125°C | 1.2 | |||||
IO_LIN | Linear output drive (sink and source) | RL = 10 Ω, AOL > 52 dB | 65 | 76 | mA | |
TA = –40°C to +125°C, RL = 10 Ω,
AOL > 52 dB |
64 | |||||
ISC | Output short-circuit current | 85 | 105 | mA | ||
POWER SUPPLY | ||||||
IQ | Quiescent current | VS+ = 5 V | 18 | 20.5 | 24 | mA |
VS+ = 3.3 V | 17.5 | 20 | 23.5 | |||
VS+ = 5.25 V | 18 | 21 | 24 | |||
TA = 125°C | 24.5 | |||||
TA = –40°C | 18.5 | |||||
PSRR+ | Positive power-supply rejection ratio | 66 | 74 | dB | ||
PSRR– | Negative power-supply rejection ratio | 64 | 72 | |||
POWER DOWN | ||||||
Disable voltage threshold | Amplifier OFF below this voltage | 0.65 | 1 | V | ||
Enable voltage threshold | Amplifier ON above this voltage | 1.5 | 1.8 | V | ||
Power-down quiescent current | 70 | 140 | µA | |||
PD bias current | 70 | 200 | µA | |||
Turnon time delay | Time to VOUT = 90% of final value | 25 | ns | |||
Turnoff time delay | 120 | ns |