SBOSAI7B November 2023 – July 2024 OPA2891 , OPA891
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPAx891 is a high-speed operational amplifier configured in a voltage-feedback architecture. These amplifiers are built using a 36V, complementary bipolar process with NPN and PNP transistors that possess an fT of several GHz. This configuration results in exceptionally high-performance amplifiers with wide bandwidth, high slew rate, fast settling time, and low distortion.