SBOSAI7B November 2023 – July 2024 OPA2891 , OPA891
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
DYNAMIC PERFORMANCE | ||||||||
Unity gain bandwidth | VCC = ±15V, closed loop | 180 | MHz | |||||
BW | Small-signal bandwidth (–3dB) |
Gain = –1V/V or 2V/V | VCC = ±15V | 140 | MHz | |||
VCC = ±5V | 135 | |||||||
Bandwidth for 0.1dB flatness | Gain = –1V/V or 2V/V | VCC = ±15V | 9 | MHz | ||||
VCC = ±5V | 9 | |||||||
Full power bandwidth(1) | VCC = ±15V, VO(pp) = 20V | 1.7 | MHz | |||||
VCC = ±5V, VO(pp) = 5V | 5.7 | |||||||
SR | Slew rate | 105 | V/μs | |||||
tS | Settling time | To 0.1%, gain = –1V/V | VCC = ±15V, 5V step | 70 | ns | |||
VCC = ±5V, 2.5V step | 55 | |||||||
To 0.01%, gain = –1V/V | VCC = ±15V, 5V step | 90 | ||||||
VCC = ±5V, 2.5V step | 80 | |||||||
AUDIO PERFORMANCE | ||||||||
THD+N | Total harmonic distortion + noise | Gain = 1V/V, RL = 2kΩ, f = 1kHz, BW = 80kHz |
VCC = ±15V, VO = 3VRMS | –137 | dB | |||
0.000014 | % | |||||||
VCC = ±5V, VO = 1VRMS | –130 | dB | ||||||
0.00003 | % | |||||||
Gain = 2V/V, RL = 2kΩ, f = 1kHz, BW = 80kHz |
VCC = ±15V, VO = 3VRMS | –133 | dB | |||||
0.000022 | % | |||||||
VCC = ±5V, VO = 1VRMS | –124 | dB | ||||||
0.00006 | % | |||||||
IMD | Intermodulation distortion | Gain = 1V/V, RL = 2kΩ, SMPTE/DIN two-tone, 4:1 (60Hz and 7kHz) | VCC = ±15V, VO = 3VRMS | –130 | dB | |||
0.000032 | % | |||||||
VCC = ±5V, VO = 1VRMS | –126 | dB | ||||||
0.00005 | % | |||||||
Gain = 2V/V, RL = 2kΩ, SMPTE/DIN two-tone, 4:1 (60Hz and 7kHz) | VCC = ±15V, VO = 3VRMS | –126 | dB | |||||
0.00005 | % | |||||||
VCC = ±5V, VO = 1VRMS | –120 | dB | ||||||
0.0001 | % | |||||||
NOISE AND DISTORTION PERFORMANCE | ||||||||
THD | Total harmonic distortion | Gain = 2V/V, VCC = ±5V or ±15V, f = 1MHz VO(pp) = 2V | –100 | dBc | ||||
DC PERFORMANCE | ||||||||
Open-loop gain | VCC = ±15V, VO = ±10V | TA = 25°C | 93 | 100 | dB | |||
TA = full range | 92 | |||||||
VCC = ±5V, VO = ±2.5V | TA = 25°C | 92 | 98 | |||||
TA = full range | 91 | |||||||
VOS | Input offset voltage | VCC = ±5V or ±15V, TA = 25°C | 0.2 | 1 | mV | |||
Offset voltage drift | VCC = ±5V or ±15V, TA = full range | 1 | μV/°C | |||||
IIB | Input bias current | VCC = ±5V or ±15V | TA = 25°C | 9 | 20 | μA | ||
TA = full range | 33 | |||||||
IOS | Input offset current | VCC = ±5V or ±15V | TA = 25°C | 30 | 250 | nA | ||
TA = full range | 400 | |||||||
Input offset current drift | VCC = ±5V or ±15V, TA = full range | 0.2 | nA/°C | |||||
INPUT CHARACTERISTICS | ||||||||
VICR | Common-mode input voltage range | VCC = ±15V | ±13.8 | ±14.3 | V | |||
VCC = ±5V | ±3.8 | ±4.3 | ||||||
CMRR | Common-mode rejection ratio | VCC = ±15V, VICR = ±12V | TA = 25°C | 85 | 104 | dB | ||
TA = full range | 80 | |||||||
VCC = ±5V, VICR = ±2.5V | TA = 25°C | 90 | 106 | |||||
TA = full range | 85 | |||||||
Input impedance | Common-mode | 10 || 1.2 | MΩ || pF | |||||
Differential-mode | 6 || 1.8 | kΩ || pF | ||||||
OUTPUT CHARACTERISTICS | ||||||||
VO | Output voltage swing | VCC = ±15V | ±13 | ±13.6 | V | |||
VCC = ±5V | ±3.4 | ±3.8 | V | |||||
POWER SUPPLY | ||||||||
PSRR | Power-supply rejection ratio | VCC = ±5V or ±15V | TA = 25°C | 90 | 105 | dB | ||
TA = full range | 85 |