SLOSEB4A November 2023 – July 2024 OPA2892 , OPA892
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPAx892 have a very low input offset voltage for high-speed amplifiers. However, if additional correction is required, an offset nulling function is provided on the OPA892. To adjust the input offset voltage, place a potentiometer between pin 1 and pin 8 of the device, and tie the wiper to the negative supply. Figure 6-4 shows this feature.