SBOS933I February 2019 – August 2021 OPA2990 , OPA4990 , OPA990
PRODUCTION DATA
The OPAx990 has a single functional mode and is operational when the power-supply voltage is greater than or equal to 2.7 V (±1.35 V). The maximum power supply voltage for the OPAx990 is 40 V (±20 V).
The OPAx990S devices feature a shutdown pin, which can be used to place the op amp into a low-power mode. See Shutdown section for more information.