SBOSAG6B November 2023 – October 2024 OPA2994-Q1 , OPA994-Q1
PRODUCTION DATA
The OPAx994-Q1 family (OPA994-Q1 and OPA2994-Q1) is a family of high voltage (32V) general purpose operational amplifiers.
The OPAx994-Q1 family has a wide gain bandwidth of 24MHz when no capacitive load is present. These devices have unlimited capacitive load drive and are able to drive large capacitive loads without continuous oscillations.
These devices also offer excellent DC precision, including rail-to-rail input/output, low offset (±350µV, typical), and low offset drift (±2.5µV/°C, typical).
Special features such as unlimited capacitive load drive, high short-circuit current (±125mA, typical), and high slew rate (35V/µs, typical) make the OPAx994-Q1 an extremely flexible, robust, and high-performance operational amplifier for high-voltage automotive applications.