SBBS002B January 1994 – June 2015 OPT101
PRODUCTION DATA.
The OPT101 is designed to operate from an input voltage supply range between 2.7 V and 36 V. Make sure the power-supply input is well regulated. Place a 0.01-µF to 0.1-µF bypass capacitor with low-impedance, short connections between VS (pin 1) and –V (pin 3). If –V (pin 3) is not connected to Common (pin 8), place an additional bypass capacitor between VS (pin 1) and Common (pin 8).