SBOS853B March   2017  – December 2024 OPT3001-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements #GUID-D86987F5-A9B7-4506-9858-90867D8ED8B3/SBOS6814062
    7. 5.7 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Human Eye Matching
      2. 6.3.2 Automatic Full-Scale Range Setting
      3. 6.3.3 Interrupt Operation, INT Pin, and Interrupt Reporting Mechanisms
      4. 6.3.4 I2C Bus Overview
        1. 6.3.4.1 Serial Bus Address
        2. 6.3.4.2 Serial Interface
    4. 6.4 Device Functional Modes
      1. 6.4.1 Automatic Full-Scale Setting Mode
      2. 6.4.2 Interrupt Reporting Mechanism Modes
        1. 6.4.2.1 Latched Window-Style Comparison Mode
        2. 6.4.2.2 Transparent Hysteresis-Style Comparison Mode
        3. 6.4.2.3 End-of-Conversion Mode
        4. 6.4.2.4 End-of-Conversion and Transparent Hysteresis-Style Comparison Mode
    5. 6.5 Programming
      1. 6.5.1 Writing and Reading
        1. 6.5.1.1 High-Speed I2C Mode
        2. 6.5.1.2 General-Call Reset Command
        3. 6.5.1.3 SMBus Alert Response
  8. Register Maps
    1. 7.1 Internal Registers
      1. 7.1.1 Register Descriptions
        1. 7.1.1.1 Result Register (offset = 00h)
        2. 7.1.1.2 Configuration Register (offset = 01h) [reset = C810h]
        3. 7.1.1.3 Low-Limit Register (offset = 02h) [reset = C0000h]
        4. 7.1.1.4 High-Limit Register (offset = 03h) [reset = BFFFh]
        5. 7.1.1.5 Manufacturer ID Register (offset = 7Eh) [reset = 5449h]
        6. 7.1.1.6 Device ID Register (offset = 7Fh) [reset = 3001h]
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Electrical Interface
      2. 8.1.2 Optical Interface
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Optomechanical Design
        2. 8.2.2.2 Dark Window Selection and Compensation
      3. 8.2.3 Application Curves
    3. 8.3 Best Design Practices
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Soldering and Handling Recommendations
    2. 11.2 DNP (S-PDSO-N6) Mechanical Drawings
    3. 11.3 DTS (SOT-5X3) Mechanical Drawings

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The OPT3001-Q1 is an optical sensor that measures the intensity of visible light. The spectral response of the sensor tightly matches the photopic response of the human eye and includes significant infrared rejection, and over a wide angle of incidence for the SOT-5X3 package variant.

The OPT3001-Q1 is a single-chip lux meter, measuring the intensity of light as visible by the human eye. The precision spectral response and strong IR rejection of the device enables the OPT3001-Q1 device to accurately measure the intensity of light as seen by the human eye, regardless of light source. The strong IR rejection also aids in maintaining high accuracy when industrial design calls for mounting the sensor under dark glass for aesthetics. The OPT3001-Q1 device is designed for systems that create light-based experiences for humans, and an ideal preferred replacement for photodiodes, photoresistors, or other ambient light sensors with less human eye matching and IR rejection.

The digital operation is flexible for system integration. Measurements can be either continuous or single-shot. The control and interrupt system features autonomous operation, allowing the processor to sleep while the sensor searches for appropriate wake-up events to report through the interrupt pin. The digital output is reported over an I2C- and SMBus-compatible, two-wire serial interface.

The low-power consumption and low-power supply voltage capability of the OPT3001-Q1 device enhance the battery life of battery-powered systems.

Measurements can be made from 0.01lux up to 83klux, without manually selecting full-scale ranges, by using the built-in, full-scale setting feature. This capability allows light measurement over a 23-bit effective dynamic range.

OPT3001-Q1 Block Diagram Block Diagram
OPT3001-Q1 Spectral Response: OPT3001-Q1
                        and the Human Eye Spectral Response: OPT3001-Q1 and the Human Eye