SBOS853B March 2017 – December 2024 OPT3001-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Optical | |||||||
SOT-5X3 Variant | |||||||
Peak irradiance spectral responsivity | 560 | nm | |||||
Measurement output result | 0.64 lux per ADC code, 2620.8 lux full-scale (RN[3:0] = 0110)(1), 2000 lux input(2) | 2500 | 3125 | 3750 | ADC codes | ||
1600 | 2000 | 2400 | lux | ||||
Measurement drift across temperature | Input illuminance = 2000 lux | 0.035 | %/°C | ||||
Half-power-angle | 50% of full-power reading | 60 | degrees | ||||
USON Variant | |||||||
Peak irradiance spectral responsivity | 550 | nm | |||||
Measurement output result | 0.64 lux per ADC code, 2620.8 lux full-scale (RN[3:0] = 0110)(1), 2000 lux input(2) | 2812 | 3125 | 3437 | ADC codes | ||
1800 | 2000 | 2200 | lux | ||||
Measurement drift across temperature | Input illuminance = 2000 lux | 0.02 | %/°C | ||||
Half-power-angle | 50% of full-power reading | 57 | degrees | ||||
Common Specifications | |||||||
Resolution (LSB) | Lowest full-scale range, RN[3:0]=0000b(1) at 800 ms conversion time | 0.01 | lux | ||||
Lowest full-scale range, RN[3:0]=0000b(1) at 100 ms conversion time | 0.08 | ||||||
Full-scale illuminance | 83865.6 | lux | |||||
Relative accuracy between gain ranges (3) | 0.2 | % | |||||
Infrared response (850nm)(2) | From -85° to +85° angle of incidence (SOT-5X3 only) | 0.2 | % | ||||
Light Source Variation (incandescent, halogen, fluorescent) | Bare device, no cover glass | 4 | % | ||||
Linearity | Input illuminance > 40 lux | 2 | % | ||||
Input illuminance < 40 lux | 5 | % | |||||
Dark Condition ADC output | 0.01 lux per ADC Code | 0 | 3 | ADC codes | |||
PSRR | Power-supply rejection ratio(4) | VDD at 3.6 V and 1.6 V | 0.1 | %/V(3) | |||
POWER SUPPLY | |||||||
VDD | Operating Range | 1.6 | 3.6 | V | |||
VI2C | Operating range for I2C pull up resistor | I2C pullup resistor, VDD ≤ VI2C | 1.6 | 5.5 | V | ||
IQ | Quiescent current | Dark | Active, Vdd=3.6V | 1.8 | 2.5 | µA | |
Shutdown (M[1:0]=00)(1), VDD=3.6V | 0.3 | 0.47 | µA | ||||
Full-scale lux | Active, Vdd=3.6V | 3.7 | |||||
Shutdown (M[1:0]=00)(1) | 0.4 | ||||||
POR | Power-on-reset threshold | 0.8 | V | ||||
DIGITAL | |||||||
CIO | I/O Pin Capacitance | 3 | pF | ||||
Total Integration-time(5) | (CT = 1)(1) , 800-ms mode, fixed lux range | 720 | 800 | 880 | ms | ||
(CT = 0)(1) , 100-ms mode, fixed lux range | 90 | 100 | 110 | ms | |||
VIL | Low-level input voltage (SDA, SCL, and ADDR) | 0 | 0.3 X VDD | V | |||
VIH | High-level input voltage (SDA, SCL, and ADDR) | 0.7 X VDD | 5.5 | V | |||
IIL | Low-level input current (SDA, SCL, and ADDR) | 0.01 | 0.25(6) | µA | |||
VOL | Low-level output voltage (SDA and INT) | IOL=3mA | 0.32 | V | |||
IZH | Output logic high, high-Z leakage current (SDA, INT) | Measured with VDD at pin | 0.01 | 0.25(6) | µA | ||
TEMPERATURE | |||||||
Specified temperature range | Grade 2 (SOT-5X3, USON variant) | –40 | 105 | °C | |||
Grade 3 (USON variant) | –40 | 85 |