6.1 Absolute Maximum Ratings
See(1) | MIN | MAX | UNIT |
Voltage |
VDD to GND |
–0.5 |
6 |
V |
SDA, SCL, INT, and ADDR to GND |
–0.5 |
6 |
V |
Current into any pin |
| 10 |
mA |
Temperature |
Junction |
| 150 |
°C |
Storage, Tstg |
–65 |
+150(2) |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Long exposure to temperatures higher than 105°C can cause package discoloration, spectral distortion, and measurement inaccuracy.