SBOS745A May 2016 – June 2016 OPT3002
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VDD to GND | –0.5 | 6 | V |
SDA, SCL, INT, and ADDR to GND | –0.5 | 6 | ||
Current into any pin | 10 | mA | ||
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –65 | 150(2) |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Operating power-supply voltage | 1.6 | 3.6 | V | ||
Operating temperature | –40 | 85 | °C |
THERMAL METRIC(1) | OPT3002 | UNIT | |
---|---|---|---|
DNP (USON) | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 71.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 45.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 42.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 42.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 17.0 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OPTICAL | |||||||
Peak irradiance spectral responsivity | 505 | nm | |||||
Resolution (LSB) at 505 nm | Lowest full-scale range (FSR), RN[3:0] = 0000b(3) | 1.2 | nW/cm2(1) | ||||
Full-scale illuminance at 505 nm | 10.064 | mW/cm2(1) | |||||
Measurement output result | 505-nm LED stimulus, FSR setting = 628,992 (nW/cm2), 153.6 (nW/cm2) per ADC code (RN[3:0] = 0111)(3) | 384,000 | nW/cm2(1) | ||||
2500 | ADC codes | ||||||
2 klux white LED stimulus, FSR setting = 628,992 (nW/cm2), 153.6 (nW/cm2) per ADC code (RN[3:0] = 0111)(3)(4) | 2250 | 2500 | 2750 | ADC codes | |||
Relative accuracy between gain ranges(2) | 0.2% | ||||||
Infrared response (850 nm) relative to response at 505 nm(4) | 20% | ||||||
Linearity | Input illuminance > 5000 nW/cm2 | 2% | |||||
Input illuminance < 5000 nW/cm2 | 5% | ||||||
Dark condition, ADC output | Lowest FSR, RN[3:0] = 0000b, 4914 (nW/cm2), 1.2 (nW/cm2) per ADC code | 0 | 3 | ADC codes | |||
Half-power angle | 50% of full-power reading | 60 | Degrees | ||||
PSRR | Power-supply rejection ratio | VDD at 3.6 V and 1.6 V | 0.1 | %/V(5) | |||
POWER SUPPLY | |||||||
VI²C | I2C pullup resistor operating range | I2C pullup resistor, VDD ≤ VI²C | 1.6 | 5.5 | V | ||
IQ | Quiescent current | Dark | Active, VDD = 3.6 V | 1.8 | 2.5 | µA | |
Shutdown (M[1:0] = 00)(3), VDD = 3.6 V | 0.3 | 0.47 | |||||
Full-scale range | Active, VDD = 3.6 V | 3.7 | |||||
Shutdown, (M[1:0] = 00)(3) |
0.4 | ||||||
POR | Power-on-reset threshold | TA = 25°C | 0.8 | V | |||
DIGITAL | |||||||
I/O pin capacitance | 3 | pF | |||||
Total integration time(6) | (CT = 1)(3), 800-ms mode, fixed FSR | 720 | 800 | 880 | ms | ||
(CT = 0)(3), 100-ms mode, fixed FSR | 90 | 100 | 110 | ||||
VIL | Low-level input voltage (SDA, SCL, and ADDR) |
0 | 0.3 × VDD | V | |||
VIH | High-level input voltage (SDA, SCL, and ADDR) |
0.7 × VDD | 5.5 | V | |||
IIL | Low-level input current (SDA, SCL, and ADDR) |
0.01 | 0.25(7) | µA | |||
VOL | Low-level output voltage (SDA and INT) |
IOL = 3 mA | 0.32 | V | |||
IZH | Output logic high, high-Z leakage current (SDA, INT) | At VDD pin | 0.01 | 0.25(7) | µA |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
I2C FAST MODE | |||||
fSCL | SCL operating frequency | 0.01 | 0.4 | MHz | |
tBUF | Bus free time between stop and start | 1300 | ns | ||
tHDSTA | Hold time after repeated start | 600 | ns | ||
tSUSTA | Setup time for repeated start | 600 | ns | ||
tSUSTO | Setup time for stop | 600 | ns | ||
tHDDAT | Data hold time | 20 | 900 | ns | |
tSUDAT | Data setup time | 100 | ns | ||
tLOW | SCL clock low period | 1300 | ns | ||
tHIGH | SCL clock high period | 600 | ns | ||
tRC and tFC | Clock rise and fall time | 300 | ns | ||
tRD and tFD | Data rise and fall time | 300 | ns | ||
tTIMEO | Bus timeout period. If the SCL line is held low for this duration of time, then the bus state machine is reset. | 28 | ms | ||
I2C HIGH-SPEED MODE | |||||
fSCL | SCL operating frequency | 0.01 | 2.6 | MHz | |
tBUF | Bus free time between stop and start | 160 | ns | ||
tHDSTA | Hold time after repeated start | 160 | ns | ||
tSUSTA | Setup time for repeated start | 160 | ns | ||
tSUSTO | Setup time for stop | 160 | ns | ||
tHDDAT | Data hold time | 20 | 140 | ns | |
tSUDAT | Data setup time | 20 | ns | ||
tLOW | SCL clock low period | 240 | ns | ||
tHIGH | SCL clock high period | 60 | ns | ||
tRC and tFC | Clock rise and fall time | 40 | ns | ||
tRD and tFD | Data rise and fall time | 80 | ns | ||
tTIMEO | Bus timeout period. If the SCL line is held low for this duration of time, then the bus state machine is reset. | 28 | ms |
Input illuminance = 298,800 nW/cm2, normalized to response of 314,496 nW/cm2 full-scale |
M[1:0] = 10b, illuminance derived from white LED |
M[1:0] = 10b |
SCL = SDA, continuously toggled at I2C frequency | ||
Note: A typical application runs at a lower duty cycle and thus consumes a lower current. |
Input illuminance = 3960 nW/cm2, normalized to response of 4914 nW/cm2 full-scale |
Average of 30 devices | ||
M[1:0] = 00b, illuminance derived from white LED |
M[1:0] = 00b, input illuminance = 0 nW/cm2 |