SBOS929A December 2018 – December 2021 OPT3004
PRODMIX
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
OPT3004DNPR | USON | DNP | 6 | 3000 | 330.0 | 12.4 | 2.3 | 2.3 | 0.90 | 8.0 | 12.0 | Q1 |
OPT3004DTSR | SOT-5X3 | DTS | 8 | 3000 | 180.0 | 8.4 | 2.70 | 2.15 | 0.80 | 4.0 | 8.0 | Q3 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
OPT3004DNPR | USON | DNP | 6 | 3000 | 356.0 | 338.0 | 48.0 |
OPT3004DTSR | SOT-5X3 | DTS | 8 | 3000 | 210 | 185 | 35 |