SBOSAC5 December 2022 OPT3005
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD | Power | Device power. Connect to a 1.6-V to 3.6-V supply. |
2 | ADDR | Digital input | Address pin. This pin sets the LSBs of the I2C address. |
3 | NC | No Connection | No Connection |
4 | GND | Power | Ground |
5 | SCL | Digital input | I2C clock. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |
6 | NC | No Connection | No Connection |
7 | INT | Digital output | Interrupt output open-drain. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |
8 | SDA | Digital I/O | I2C data. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |