The OPT3007 is a single-chip lux meter, measuring the intensity of visible light as seen by the human eye. The OPT3007 is available in an ultra-small PicoStar package, so the device fits into tiny spaces. The OPT3007 has a fixed addressing scheme which enables the device to operate with only four pins connected. This enables the PCB designer to create a bigger opening to the active sensor area.
The precision spectral response of the sensor tightly matches the photopic response of the human eye. With strong infrared (IR) rejection, the OPT3007 measures the intensity of light as seen by the human eye, regardless of the light source. The IR rejection also aids in maintaining high accuracy when design requires mounting the sensor under dark glass. The OPT3007, often in conjunction with backlight ICs or lighting control systems, creates light-based experiences for humans, and is a replacement for photodiodes, photoresistors, or lower-performing ambient light sensors.
Measurements can be made from 0.01 lux up to 83k lux without manually selecting full-scale ranges by using the built-in, full-scale setting feature. This capability allows light measurement over a 23-bit effective dynamic range.
The digital operation is flexible for system integration. Measurements can be either continuous or single-shot. The digital output is reported over an I2C- and SMBus-compatible, two-wire serial interface.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPT3007 | PicoStar (6) | 0.856 mm × 0.946 mm × 0.226 mm |
DATE | REVISION | NOTES |
---|---|---|
August 2017 | * | Initial release. |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | GND | Power | Ground |
B1 | NC(1) | — | No connection required |
C1 | VDD | Power | Device power. Connect to a 1.6-V to 3.6-V supply. |
A2 | SCL | Digital input | I2C clock. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |
B2 | NC(1) | — | No connection required |
C2 | SDA | Digital input/output | I2C data. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VDD to GND | –0.5 | 6 | V |
SDA and SCL to GND | –0.5 | 6 | V | |
Current into any pin | 10 | mA | ||
Temperature | Junction | 150 | °C | |
Storage, Tstg | –65 | 150(2) | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Operating temperature | –40 | 85 | °C | ||
Operating power-supply voltage | 1.6 | 3.6 | V |
THERMAL METRIC(1) | OPT3007 | UNIT | |
---|---|---|---|
YMF (PicoStar) | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 122.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 1.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 34.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 35.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OPTICAL | |||||||
Peak irradiance spectral responsivity | 550 | nm | |||||
Resolution (LSB) | Lowest full-scale range, RN[3:0] = 0000b(2) | 0.01 | lux | ||||
Full-scale illuminance | 83865.6 | lux | |||||
Measurement output result | 0.64 lux per ADC code, 2620.80 lux full-scale (RN[3:0] = 0110)(2), 2000 lux input(3) | 2500 | 3125 | 3750 | ADC codes | ||
1600 | 2000 | 2400 | lux | ||||
Relative accuracy between gain ranges(1) | 0.2% | ||||||
Infrared response (850 nm)(3) | 0.2% | ||||||
Light source variation (incandescent, halogen, fluorescent) |
Bare device, no cover glass | 4% | |||||
Linearity | Input illuminance > 40 lux | 2% | |||||
Input illuminance < 40 lux | 5% | ||||||
Measurement drift across temperature | Input illuminance = 2000 lux | 0.01 | %/°C | ||||
Dark condition, ADC output | 0.01 lux per ADC code | 0 | 3 | ADC codes | |||
0 | 0.03 | lux | |||||
Half-power angle | 50% of full-power reading | 44 | degrees | ||||
PSRR | Power-supply rejection ratio | VDD at 3.6 V and 1.6 V | 0.1 | %/V(4) | |||
POWER SUPPLY | |||||||
VDD | Operating range | 1.6 | 3.6 | V | |||
VI²C | Operating range of I2C pull-up resistor | I2C pullup resistor, VDD ≤ VI²C | 1.6 | 5.5 | V | ||
IQ | Quiescent current | Dark | Active, VDD = 3.6 V | 1.8 | 2.5 | µA | |
Shutdown (M[1:0] = 00)(2), VDD = 3.6 V | 0.3 | 0.47 | µA | ||||
Full-scale lux | Active, VDD = 3.6 V | 3.7 | µA | ||||
Shutdown, (M[1:0] = 00)(2) |
0.4 | µA | |||||
POR | Power-on-reset threshold | TA = 25°C | 0.8 | V | |||
DIGITAL | |||||||
I/O pin capacitance | 3 | pF | |||||
Total integration time(5) | (CT = 1)(2), 800-ms mode, fixed lux range | 720 | 800 | 880 | ms | ||
(CT = 0)(2), 100-ms mode, fixed lux range | 90 | 100 | 110 | ms | |||
VIL | Low-level input voltage (SDA and SCL) |
0 | 0.3 × VDD | V | |||
VIH | High-level input voltage (SDA and SCL) |
0.7 × VDD | 5.5 | V | |||
IIL | Low-level input current (SDA and SCL) |
0.01 | 0.25(6) | µA | |||
VOL | Low-level output voltage (SDA) |
IOL= 3 mA | 0.32 | V | |||
IZH | Output logic high, high-Z leakage current (SDA) | Pin at VDD | 0.01 | 0.25(6) | µA | ||
TEMPERATURE | |||||||
Specified temperature range | –40 | 85 | °C |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
I2C FAST MODE | |||||
fSCL | SCL operating frequency | 0.01 | 0.4 | MHz | |
tBUF | Bus free time between stop and start | 1300 | ns | ||
tHDSTA | Hold time after repeated start | 600 | ns | ||
tSUSTA | Setup time for repeated start | 600 | ns | ||
tSUSTO | Setup time for stop | 600 | ns | ||
tHDDAT | Data hold time | 20 | 900 | ns | |
tSUDAT | Data setup time | 100 | ns | ||
tLOW | SCL clock low period | 1300 | ns | ||
tHIGH | SCL clock high period | 600 | ns | ||
tRC and tFC | Clock rise and fall time | 300 | ns | ||
tRD and tFD | Data rise and fall time | 300 | ns | ||
tTIMEO | Bus timeout period. If the SCL line is held low for this duration of time, the bus state machine is reset. | 28 | ms | ||
I2C HIGH-SPEED MODE | |||||
fSCL | SCL operating frequency | 0.01 | 2.6 | MHz | |
tBUF | Bus free time between stop and start | 160 | ns | ||
tHDSTA | Hold time after repeated start | 160 | ns | ||
tSUSTA | Setup time for repeated start | 160 | ns | ||
tSUSTO | Setup time for stop | 160 | ns | ||
tHDDAT | Data hold time | 20 | 140 | ns | |
tSUDAT | Data setup time | 20 | ns | ||
tLOW | SCL clock low period | 240 | ns | ||
tHIGH | SCL clock high period | 60 | ns | ||
tRC and tFC | Clock rise and fall time | 40 | ns | ||
tRD and tFD | Data rise and fall time | 80 | ns | ||
tTIMEO | Bus timeout period. If the SCL line is held low for this duration of time, the bus state machine is reset. | 28 | ms |
Input illuminance = 960 lux, normalized to response of 2560 lux full-scale |
M[1:0] = 10b |
M[1:0] = 10b |
Input illuminance = 80 lux, SCL = SDA, continuously toggled at I2C frequency Note: A typical application runs at a lower duty cycle and thus consumes a lower current. |
Input illuminance = 30 lux, normalized to response of 40.95 lux full-scale |
Average of 30 devices | ||
M[1:0] = 00b |
M[1:0] = 00b, input illuminance = 0 lux |
The OPT3007 measures the ambient light that illuminates the device. This device measures light with a spectral response very closely matched to the human eye, and with very good infrared rejection.
Matching the sensor spectral response to that of the human eye response is vital because ambient light sensors are used to measure and help create ideal human lighting experiences. Strong rejection of infrared light, which a human does not see, is a crucial component of this matching. This matching makes the OPT3007 especially good for operation underneath windows that are visibly dark, but infrared transmissive.
The OPT3007 is fully self-contained to measure the ambient light and report the result in lux digitally over the I2C bus.
The OPT3007 can be configured into an automatic full-scale, range-setting mode that always selects the optimal full-scale range setting for the lighting conditions. This mode frees the user from having to program their software for potential iterative cycles of measurement and readjustment of the full-scale range until optimal for any given measurement. The device can be commanded to operate continuously or in single-shot measurement modes.
The device integrates its result over either 100 ms or 800 ms, so the effects of 50-Hz and 60-Hz noise sources from typical light bulbs are nominally reduced to a minimum.
The device starts up in a low-power shutdown state, such that the OPT3007 only consumes active-operation power after being programmed into an active state.
The OPT3007 optical filtering system is not excessively sensitive to non-ideal particles and micro-shadows on the optical surface. This reduced sensitivity is a result of the relatively minor device dependency on uniform-density optical illumination of the sensor area for infrared rejection. Proper optical surface cleanliness is always recommended for best results on all optical devices.
The OPT3007 spectral response closely matches that of the human eye. If the ambient light sensor measurement is used to help create a good human experience, or create optical conditions that are optimal for a human, the sensor must measure the same spectrum of light that a human sees.
The device also has excellent infrared light (IR) rejection. This IR rejection is especially important because many real-world lighting sources have significant infrared content that humans do not see. If the sensor measures infrared light that the human eye does not see, then a true human experience is not accurately represented.
Furthermore, if the ambient light sensor is hidden underneath a dark window (such that the end-product user cannot see the sensor) the infrared rejection of the OPT3007 becomes significantly more important because many dark windows attenuate visible light but transmit infrared light. This attenuation of visible light and lack of attenuation of IR light amplifies the ratio of the infrared light to visible light that illuminates the sensor. Results can still be well matched to the human eye under this condition because of the high infrared rejection of the OPT3007.
The OPT3007 has an automatic full-scale range setting feature that eliminates the need to predict and set the optimal range for the device. In this mode, the OPT3007 automatically selects the optimal full-scale range for the given lighting condition. The OPT3007 has a high degree of result matching between the full-scale range settings. This matching eliminates the problem of varying results or the need for range-specific, user-calibrated gain factors when different full-scale ranges are chosen. For further details, see the Automatic Full-Scale Setting Mode section.
The OPT3007 offers compatibility with both I2C and SMBus interfaces. The I2C and SMBus protocols are essentially compatible with one another. The I2C interface is used throughout this document as the primary example with the SMBus protocol specified only when a difference between the two protocols is discussed.
The OPT3007 is connected to the bus with two pins: an SCL clock input pin and an SDA open-drain bidirectional data pin. The bus must be controlled by a master device that generates the serial clock (SCL), controls the bus access, and generates start and stop conditions. To address a specific device, the master initiates a start condition by pulling the data signal line (SDA) from a high logic level to a low logic level while SCL is high. All slaves on the bus shift in the slave address byte on the SCL rising edge, with the last bit indicating whether a read or write operation is intended. During the ninth clock pulse, the slave being addressed responds to the master by generating an acknowledge bit by pulling SDA low.
Data transfer is then initiated and eight bits of data are sent, followed by an acknowledge bit. During data transfer, SDA must remain stable while SCL is high. Any change in SDA while SCL is high is interpreted as a start or stop condition. When all data are transferred, the master generates a stop condition, indicated by pulling SDA from low to high while SCL is high. The OPT3007 includes a 28-ms timeout on the I2C interface to prevent locking up the bus. If the SCL line is held low for this duration of time, the bus state machine is reset.
To communicate with the OPT3007, the master must first initiate an I2C start command. Then, the master must address slave devices via a slave address byte. The slave address byte consists of a seven bit address 1000101 and a direction bit that indicates whether the action is to be a read or write operation.
The OPT3007 operates as a slave device on both the I2C bus and SMBus. Connections to the bus are made via the SCL clock input line and the SDA open-drain I/O line. The OPT3007 supports the transmission protocol for standard mode (up to 100 kHz), fast mode (up to 400 kHz), and high-speed mode (up to 2.6 MHz). All data bytes are transmitted most-significant bits first.
The SDA and SCL pins feature integrated spike-suppression filters and Schmitt triggers to minimize the effects of input spikes and bus noise. See the Electrical Interface section for further details of the I2C bus noise immunity.
The OPT3007 has an automatic full-scale-range setting mode that eliminates the need for a user to predict and set the optimal range for the device. This mode is entered when the configuration register range number field (RN[3:0]) is set to 1100b.
The first measurement that the device takes in auto-range mode is a 10-ms range assessment measurement. The device then determines the appropriate full-scale range to take its first full measurement.
For subsequent measurements, the full-scale range is set by the result of the previous measurement. If a measurement is towards the low side of full-scale, the full-scale range is decreased by one or two settings for the next measurement. If a measurement is towards the upper side of full-scale, the full-scale range is increased by one setting for the next measurement.
If the measurement exceeds the full-scale range, resulting from a fast increasing optical transient event, the current measurement is aborted. This invalid measurement is not reported. If the scale is not at its maximum, the device increases the scale by one step and a new measurement is retaken with that scale. Therefore, during a fast increasing optical transient in this mode, a measurement can possibly take longer to complete and report than indicated by the configuration register conversion time field (CT).
The OPT3007 supports the transmission protocol for standard mode (up to 100 kHz), fast mode (up to 400 kHz), and high-speed mode (up to 2.6 MHz). Fast and standard modes are described as the default protocol, referred to as F/S. High-speed mode is described in the High-Speed I2C Mode section.
Accessing a specific register on the OPT3007 is accomplished by writing the appropriate register address during the I2C transaction sequence. Refer to Table 1 for a complete list of registers and their corresponding register addresses. The value for the register address (as shown in Figure 19) is the first byte transferred after the slave address byte with the R/W bit low.
Writing to a register begins with the first byte transmitted by the master. This byte is the slave address with the R/W bit low. The OPT3007 then acknowledges receipt of a valid address. The next byte transmitted by the master is the address of the register that data are to be written to. The next two bytes are written to the register addressed by the register address. The OPT3007 acknowledges receipt of each data byte. The master may terminate the data transfer by generating a start or stop condition.
When reading from the OPT3007, the last value stored in the register address by a write operation determines which register is read during a read operation. To change the register address for a read operation, a new partial I2C write transaction must be initiated. This partial write is accomplished by issuing a slave address byte with the R/W bit low, followed by the register address byte and a stop command. The master then generates a start condition and sends the slave address byte with the R/W bit high to initiate the read command. The next byte is transmitted by the slave and is the most significant byte of the register indicated by the register address. This byte is followed by an acknowledge from the master; then the slave transmits the least significant byte. The master acknowledges receipt of the data byte. The master may terminate the data transfer by generating a not-acknowledge after receiving any data byte, or by generating a start or stop condition. If repeated reads from the same register are desired, continually sending the register address bytes is not necessary; the OPT3007 retains the register address until that number is changed by the next write operation.
Figure 20 and Figure 21 show the write and read operation timing diagrams, respectively. Note that register bytes are sent most significant byte first, followed by the least significant byte.
When the bus is idle, both the SDA and SCL lines are pulled high by the pullup resistors or active pullup devices. The master generates a start condition followed by a valid serial byte containing the high-speed (HS) master code 0000 1XXXb. This transmission is made in either standard mode or fast mode (up to 400 kHz). The OPT3007 does not acknowledge the HS master code but does recognize the code and switches its internal filters to support a 2.6-MHz operation.
The master then generates a repeated start condition (a repeated start condition has the same timing as the start condition). After this repeated start condition, the protocol is the same as F/S mode, except that transmission speeds up to 2.6 MHz are allowed. Instead of using a stop condition, use repeated start conditions to secure the bus in HS mode. A stop condition ends the HS mode and switches all internal filters of the OPT3007 to support the F/S mode.
The I2C general-call reset allows the host controller in one command to reset all devices on the bus that respond to the general-call reset command. The general call is initiated by writing to the I2C address 0 (0000 0000b). The reset command is initiated when the subsequent second address byte is 06h (0000 0110b). With this transaction, the device issues an acknowledge bit and sets all of its registers to the power-on-reset default condition.
The device is operated over the I2C bus with registers that contain configuration, status, and result information. All registers are 16 bits long.
There are four main registers: result, configuration, low-limit, and high-limit. There are also two ID registers: manufacturer ID and device ID. Table 1 lists these registers.
REGISTER | ADDRESS (HEX)(1) | BIT 15 | BIT 14 | BIT 13 | BIT 12 | BIT 11 | BIT 10 | BIT 9 | BIT 8 | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Result | 00h | E3 | E2 | E1 | E0 | R11 | R10 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 |
Configuration | 01h | RN3 | RN2 | RN1 | RN0 | CT | M1 | M0 | OVF | CRF | FH | FL | L | POL | ME | FC1 | FC0 |
Low Limit | 02h | LE3 | LE2 | LE1 | LE0 | TL11 | TL10 | TL9 | TL8 | TL7 | TL6 | TL5 | TL4 | TL3 | TL2 | TL1 | TL0 |
High Limit | 03h | HE3 | HE2 | HE1 | HE0 | TH11 | TH10 | TH9 | TH8 | TH7 | TH6 | TH5 | TH4 | TH3 | TH2 | TH1 | TH0 |
Manufacturer ID | 7Eh | ID15 | ID14 | ID13 | ID12 | ID11 | ID10 | ID9 | ID8 | ID7 | ID6 | ID5 | ID4 | ID3 | ID2 | ID1 | ID0 |
Device ID | 7Fh | DID15 | DID14 | DID13 | DID12 | DID11 | DID10 | DID9 | DID8 | DID7 | DID6 | DID5 | DID4 | DID3 | DID2 | DID1 | DID0 |
NOTE
Register offset and register address are used interchangeably.
This register contains the result of the most recent light to digital conversion. This 16-bit register has two fields: a 4-bit exponent and a 12-bit mantissa.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
E3 | E2 | E1 | E0 | R11 | R10 | R9 | R8 |
R | R | R | R | R | R | R | R |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 |
R | R | R | R | R | R | R | R |
LEGEND: R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:12 | E[3:0] | R | 0h | Exponent.
These bits are the exponent bits. Table 3 provides further details. |
11:0 | R[11:0] | R | 000h | Fractional result.
These bits are the result in straight binary coding (zero to full-scale). |
E3 | E2 | E1 | E0 | FULL-SCALE RANGE (lux) | LSB SIZE (lux per LSB) |
---|---|---|---|---|---|
0 | 0 | 0 | 0 | 40.95 | 0.01 |
0 | 0 | 0 | 1 | 81.90 | 0.02 |
0 | 0 | 1 | 0 | 163.80 | 0.04 |
0 | 0 | 1 | 1 | 327.60 | 0.08 |
0 | 1 | 0 | 0 | 655.20 | 0.16 |
0 | 1 | 0 | 1 | 1310.40 | 0.32 |
0 | 1 | 1 | 0 | 2620.80 | 0.64 |
0 | 1 | 1 | 1 | 5241.60 | 1.28 |
1 | 0 | 0 | 0 | 10483.20 | 2.56 |
1 | 0 | 0 | 1 | 20966.40 | 5.12 |
1 | 0 | 1 | 0 | 41932.80 | 10.24 |
1 | 0 | 1 | 1 | 83865.60 | 20.48 |
The formula to translate this register into lux is given in Equation 1:
where
LSB_Size can also be taken from Table 3. The complete lux equation is shown in Equation 2:
A series of result register output examples with the corresponding LSB weight and resulting lux are given in Table 4. Note that many combinations of exponents (E[3:0]) and fractional results (R[11:0]) can map onto the same lux result, as shown in the examples of Table 4.
RESULT REGISTER (BITS 15:0, BINARY) |
EXPONENT (E[3:0], HEX) |
FRACTIONAL RESULT (R[11:0], HEX) |
LSB WEIGHT (LUX, DECIMAL) |
RESULTING LUX (DECIMAL) |
---|---|---|---|---|
0000 0000 0000 0001b | 00h | 001h | 0.01 | 0.01 |
0000 1111 1111 1111b | 00h | FFFh | 0.01 | 40.95 |
0011 0100 0101 0110b | 03h | 456h | 0.08 | 88.80 |
0111 1000 1001 1010b | 07h | 89Ah | 1.28 | 2818.56 |
1000 1000 0000 0000b | 08h | 800h | 2.56 | 5242.88 |
1001 0100 0000 0000b | 09h | 400h | 5.12 | 5242.88 |
1010 0010 0000 0000b | 0Ah | 200h | 10.24 | 5242.88 |
1011 0001 0000 0000b | 0Bh | 100h | 20.48 | 5242.88 |
1011 0000 0000 0001b | 0Bh | 001h | 20.48 | 20.48 |
1011 1111 1111 1111b | 0Bh | FFFh | 20.48 | 83865.60 |
Note that the exponent field can be disabled (set to zero) by enabling the exponent mask (configuration register, ME field = 1) and manually programming the full-scale range (configuration register, RN[3:0] < 1100b (0Ch)), allowing for simpler operation in a manually-programmed, full-scale mode. Calculating lux from the result register contents only requires multiplying the result register by the LSB weight (in lux) associated with the specific programmed full-scale range (see Table 3). See the Low-Limit Register for details.
See the configuration register conversion time field (CT, bit 11) description for more information on lux resolution as a function of conversion time.
This register controls the major operational modes of the device. This register has 11 fields, which are documented below. If a measurement conversion is in progress when the configuration register is written, the active measurement conversion immediately aborts. If the new configuration register directs a new conversion, that conversion is subsequently started.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RN3 | RN2 | RN1 | RN0 | CT | M1 | M0 | OVF |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CRF | FH | FL | L | POL | ME | FC1 | FC0 |
R | R | R | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15:12 | RN[3:0] | R/W | 1100b | Range number field (read or write).
The range number field selects the full-scale lux range of the device. The format of this field is the same as the result register exponent field (E[3:0]); see Table 3. When RN[3:0] is set to 1100b (0Ch), the device operates in automatic full-scale setting mode, as described in the Automatic Full-Scale Setting Mode section. In this mode, the automatically chosen range is reported in the result exponent (register 00h, E[3:0]). The device powers up as 1100 in automatic full-scale setting mode. Codes 1101b, 1110b, and 1111b (0Dh, 0Eh, and 0Fh) are reserved for future use. |
11 | CT | R/W | 1b | Conversion time field (read or write).
The conversion time field determines the length of the light to digital conversion process. The choices are 100 ms and 800 ms. A longer integration time allows for a lower noise measurement. The conversion time also relates to the effective resolution of the data conversion process. The 800-ms conversion time allows for the fully specified lux resolution. The 100-ms conversion time with full-scale ranges above 0101b for E[3:0] in the result and configuration registers also allows for the fully specified lux resolution. The 100-ms conversion time with full-scale ranges below and including 0101b for E[3:0] can reduce the effective result resolution by up to three bits, as a function of the selected full-scale range. Range 0101b reduces by one bit. Ranges 0100b, 0011b, 0010b, and 0001b reduces by two bits. Range 0000b reduces by three bits. The result register format and associated LSB weight does not change as a function of the conversion time. 0 = 100 ms 1 = 800 ms |
10:9 | M[1:0] | R/W | 00b | Mode of conversion operation field (read or write).
The mode of conversion operation field controls whether the device is operating in continuous conversion, single-shot, or low-power shutdown mode. The default is 00b (shutdown mode), such that upon power-up, the device only consumes operational level power after appropriately programming the device. When single-shot mode is selected by writing 01b to this field, the field continues to read 01b while the device is actively converting. When the single-shot conversion is complete, the mode of conversion operation field is automatically set to 00b and the device is shut down. 00 = Shutdown (default) 01 = Single-shot 10, 11 = Continuous conversions |
8 | OVF | R | 0b | Overflow flag field (read-only).
The overflow flag field indicates when an overflow condition occurs in the data conversion process, typically because the light illuminating the device exceeds the programmed full-scale range of the device. Under this condition OVF is set to 1, otherwise OVF remains at 0. The field is reevaluated on every measurement. If the full-scale range is manually set (RN[3:0] field < 1100b), the overflow flag field can be set while the result register reports a value less than full-scale. This result occurs if the input light has a temporary high spike level that temporarily overloads the integrating ADC converter circuitry but returns to a level within range before the conversion is complete. Thus, the overflow flag reports a possible error in the conversion process. This behavior is common to integrating-style converters. If the full-scale range is automatically set (RN[3:0] field = 1100b), the only condition that sets the overflow flag field is if the input light is beyond the full-scale level of the entire device. When there is an overflow condition and the full-scale range is not at maximum, the OPT3007 aborts its current conversion, sets the full-scale range to a higher level, and starts a new conversion. The flag is set at the end of the process to indicate a scale increase and that a new measurement is being taken. This process repeats until there is either no overflow condition or until the full-scale range is set to its maximum range. |
7 | CRF | R | 0b | Conversion ready field (read-only).
The conversion ready field indicates when a conversion completes. The field is set to 1 at the end of a conversion and is cleared (set to 0) when the configuration register is subsequently read or written with any value except one containing the shutdown mode (mode of operation field, M[1:0] = 00b). Writing a shutdown mode does not affect the state of this field. |
6 | FH | R | 0b | Flag high field (read-only).
The flag high field (FH) identifies that the result of a conversion is larger than a specified level of interest. FH is set to 1 when the result is larger than the level in the high-limit register (register address 03h) for a consecutive number of measurements defined by the fault count field (FC[1:0]). |
5 | FL | R | 0b | Flag low field (read-only).
The flag low field (FL) identifies that the result of a conversion is smaller than a specified level of interest. FL is set to 1 when the result is smaller than the level in the low-limit register (register address 02h) for a consecutive number of measurements defined by the fault count field (FC[1:0]). |
4 | L | R | 1b | Unused |
2 | ME | R/W | 0b | Mask exponent field (read or write).
The mask exponent field forces the result register exponent field (register 00h, bits E[3:0]) to 0000b when the full-scale range is manually set, which can simplify the processing of the result register when the full-scale range is manually programmed. This behavior occurs when the mask exponent field is set to 1 and the range number field (RN[3:0]) is set to less than 1100b. Note that the masking is only performed to the result register. |
1:0 | FC[1:0] | R/W | 00b | Fault count field (read or write).
The fault count field instructs the device as to how many consecutive fault events are required to trigger the interrupt reporting mechanisms: the flag high field (FH) and the flag low field (FL). The fault events are described in the flag high field (FH), and flag low field (FL) descriptions. 00 = One fault count (default) 01 = Two fault counts 10 = Four fault counts 11 = Eight fault counts |
This register sets the lower comparison limit for the interrupt reporting mechanisms: the flag high field (FH) and the flag low field (FL).
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
LE3 | LE2 | LE1 | LE0 | TL11 | TL10 | TL9 | TL8 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TL7 | TL6 | TL5 | TL4 | TL3 | TL2 | TL1 | TL0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15:12 | LE[3:0] | R/W | 0h | Exponent.
These bits are the exponent bits. Table 7 provides further details. |
11:0 | TL[11:0] | R/W | 000h | Result.
These bits are the result in straight binary coding (zero to full-scale). |
The format of this register is nearly identical to the format of the result register described in the Result Register. The low-limit register exponent (LE[3:0]) is similar to the result register exponent (E[3:0]). The low-limit register result (TL[11:0]) is similar to result register result (R[11:0]).
The equation to translate this register into the lux threshold is given in Equation 3, which is similar to the equation for the result register, Equation 2.
Table 7 gives the full-scale range and LSB size as it applies to the low-limit register. The detailed discussion and examples given in for the Result Register apply to the low-limit register as well.
LE3 | LE2 | LE1 | LE0 | FULL-SCALE RANGE (lux) | LSB SIZE (lux per LSB) |
---|---|---|---|---|---|
0 | 0 | 0 | 0 | 40.95 | 0.01 |
0 | 0 | 0 | 1 | 81.90 | 0.02 |
0 | 0 | 1 | 0 | 163.80 | 0.04 |
0 | 0 | 1 | 1 | 327.60 | 0.08 |
0 | 1 | 0 | 0 | 655.20 | 0.16 |
0 | 1 | 0 | 1 | 1310.40 | 0.32 |
0 | 1 | 1 | 0 | 2620.80 | 0.64 |
0 | 1 | 1 | 1 | 5241.60 | 1.28 |
1 | 0 | 0 | 0 | 10483.20 | 2.56 |
1 | 0 | 0 | 1 | 20966.40 | 5.12 |
1 | 0 | 1 | 0 | 41932.80 | 10.24 |
1 | 0 | 1 | 1 | 83865.60 | 20.48 |
NOTE
The result and limit registers are all converted into lux values internally for comparison. These registers can have different exponent fields. However, when using a manually-set full-scale range (configuration register, RN < 0Ch, with mask enable (ME) active), programming the manually-set full-scale range into the LE[3:0] and HE[3:0] fields can simplify the choice of programming the register. This simplification results in the user only having to think about the fractional result and not the exponent part of the result.
The high-limit register sets the upper comparison limit for the interrupt reporting mechanisms: the flag high field (FH) and the flag low field (FL). The format of this register is almost identical to the format of the low-limit register (described in the Low-Limit Register) and the result register (described in the Result Register). To explain the similarity in more detail, the high-limit register exponent (HE[3:0]) is similar to the low-limit register exponent (LE[3:0]) and the result register exponent (E[3:0]). The high-limit register result (TH[11:0]) is similar to the low-limit result (TH[11:0]) and the result register result (R[11:0]). Note that the comparison of the high-limit register with the result register is unaffected by the ME bit.
When using a manually-set, full-scale range with the mask enable (ME) active, programming the manually-set, full-scale range into the HE[3:0] bits can simplify the choice of values required to program into this register. The formula to translate this register into lux is similar to Equation 3. The full-scale values are similar to Table 3.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
HE3 | HE2 | HE1 | HE0 | TH11 | TH10 | TH9 | TH8 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TH7 | TH6 | TH5 | TH4 | TH3 | TH2 | TH1 | TH0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15:12 | HE[3:0] | R/W | Bh | Exponent.
These bits are the exponent bits. |
11:0 | TH[11:0] | R/W | FFFh | Result.
These bits are the result in straight binary coding (zero to full-scale). |
This register is intended to help uniquely identify the device.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ID15 | ID14 | ID13 | ID12 | ID11 | ID10 | ID9 | ID8 |
R | R | R | R | R | R | R | R |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ID7 | ID6 | ID5 | ID4 | ID3 | ID2 | ID1 | ID0 |
R | R | R | R | R | R | R | R |
LEGEND: R = Read only |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15:0 | ID[15:0] | R | 5449h | Manufacturer ID.
The manufacturer ID reads 5449h. In ASCII code, this register reads TI. |
This register is also intended to help uniquely identify the device.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DID15 | DID14 | DID13 | DID12 | DID11 | DID10 | DID9 | DID8 |
R | R | R | R | R | R | R | R |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DID7 | DID6 | DID5 | DID4 | DID3 | DID2 | DID1 | DID0 |
R | R | R | R | R | R | R | R |
LEGEND: R = Read only |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15:0 | DID[15:0] | R | 3001h | Device ID.
The device ID reads 3001h. |
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
Ambient light sensors are used in a wide variety of applications that require control as a function of ambient light. Because ambient light sensors nominally match the human eye spectral response, they are superior to photodiodes when the goal is to create an experience for human beings. Very common applications include display optical-intensity control and industrial or home lighting control.
There are two categories of interface to the OPT3007: electrical and optical.
The electrical interface is quite simple, as illustrated in Figure 28. Connect the OPT3007 I2C SDA and SCL pins to the same pins of an applications processor, microcontroller, or other digital processor. Connect pullup resistors between a power supply appropriate for digital communication and the SDA and SCL pins (because they have open-drain output structures).The resistor choice can be optimized in conjunction to the bus capacitance to balance the system speed, power, noise immunity, and other requirements.
The power supply and grounding considerations are discussed in the Power-Supply Recommendations section.
Although spike suppression is integrated in the SDA and SCL pin circuits, use proper layout practices to minimize the amount of coupling into the communication lines. One possible introduction of noise occurs from capacitively coupling signal edges between the two communication lines themselves. Another possible noise introduction comes from other switching noise sources present in the system, especially for long communication lines. In noisy environments, shield communication lines to reduce the possibility of unintended noise coupling into the digital I/O lines that could be incorrectly interpreted.
The optical interface is physically located on the same side of the device as the electrical interface, as shown in the Sensing Area of the mechanical packages at the end of this data sheet. At a system level, this configuration requires that the light that illuminates the sensor must come through the PCB or FPCB. Typically, the best solution is to create a cutout area in the PCB. Other solutions are possible, but with associated design tradeoffs. This cutout must be carefully designed because the dimensions and tolerances impact the net-system, optical field-of-view performance. The design of this cutout is discussed more in the Design Requirements section.
Physical components, such as a plastic housing and a window that allows light from outside of the design to illuminate the sensor (see Figure 29), can help protect the OPT3007 and neighboring circuitry. Sometimes, a dark or opaque window is used to further enhance the visual appeal of the design by hiding the sensor from view. This window material is typically transparent plastic or glass.
Any physical component that affects the light that illuminates the sensing area of a light sensor also affects the performance of that light sensor. Therefore, for optimal performance, make sure to understand and control the effect of these components. Design a window width and height to permit light from a sufficient field of view to illuminate the sensor. For best performance, use a field of view of at least ±35°, or ideally ±45° or more. Understanding and designing the field of view is discussed further in application report OPT3001: Ambient Light Sensor Application Guide (SBEA002).
The visible-spectrum transmission for dark windows typically ranges between 5% to 30%, but can be less than 1%. Specify a visible-spectrum transmission as low as, but no more than, necessary to achieve sufficient visual appeal because decreased transmission decreases the available light for the sensor to measure. The windows are made dark by either applying an ink to a transparent window material, or including a dye or other optical substance within the window material itself. This attenuating transmission in the visible spectrum of the window creates a ratio between the light on the outside of the design and the light that is measured by the OPT3007. To accurately measure the light outside of the design, compensate the OPT3007 measurement for this ratio.
Ambient light sensors are used to help create ideal lighting experiences for humans; therefore, the matching of the sensor spectral response to that of the human eye response is vital. Infrared light is not visible to the human eye, and can interfere with the measurement of visible light when sensors lack infrared rejection. Therefore, the ratio of visible light to interfering infrared light affects the accuracy of any practical system that represents the human eye. The strong rejection of infrared light by the OPT3007 allows measurements consistent with human perception under high-infrared lighting conditions, such as from incandescent, halogen, or sunlight sources.
Although the inks and dyes of dark windows serve their primary purpose of being minimally transmissive to visible light, some inks and dyes can also be very transmissive to infrared light. The use of these inks and dyes further decreases the ratio of visible to infrared light, and thus decreases sensor measurement accuracy. However, because of the excellent infrared rejection of the OPT3007, this effect is minimized, and good results are achieved under a dark window with similar spectral responses to those shown in Figure 31.
For best accuracy, avoid grill-like window structures, unless the designer understands the optical effects sufficiently. These grill-like window structures create a nonuniform illumination pattern at the sensor that make light measurement results vary with placement tolerances and angle of incidence of the light. If a grill-like structure is desired, the OPT3007 is an excellent sensor choice because it is minimally sensitive to illumination uniformity issues disrupting the measurement process.
Light pipes can appear attractive for aiding in the optomechanical design that brings light to the sensor; however, do not use light pipes with any ambient light sensor unless the system designer fully understands the ramifications of the optical physics of light pipes within the full context of his design and objectives.
Measuring the ambient light with the OPT3007 mounted on a flexible printed-circuit board (FPCB) is described in this section. The schematic for this design is shown in Figure 28.
This design focuses on the field of view, or angular response, of an OPT3007 mounted on an FPCB with an area cut out that permits light to illuminate the sensor. As a result of the geometry of this cutout, the system field of view (angular response) depends on the axis of rotation. One axis of rotation has a less restricted field of view, and the other axis of rotation has a more restricted field of view. The basic requirements of this design are:
Field of view is traditionally defined as the angle at which the angular response is 50% of the maximum value of the system response.
After completing the electrical design (see Figure 28), the next task is the optomechanical design of the FPCB cutout. Design this cutout in conjunction with the tolerance capabilities of the FPCB manufacturer. Or, conversely, choose the FPCB manufacturer for its capabilities of optimally creating this cutout. A semi-rectangular shape of the cutout, created with a standard FPCB laser, is presented here. There are many alternate approaches with different cost, tolerance, and performance tradeoffs.
An image of the created FPCB with the rectangular cutout is shown in Figure 29. The long (vertical) direction of the cutout obviously has no effect on the angular response because any shadows created from the FPCB do not come near the sensor. The long cutout direction defines the axis of rotation with the less restricted field of view. The narrow (horizontal) direction of the cutout, which is limited by the electrical connections to OPT3007, can create shadows that can have a minor impact on the angular response. The narrow cutout direction defines the axis of rotation of the more restricted view. The possibility of shadows are illustrated in Figure 30, a cross-sectional diagram showing the OPT3007 device, with the sensing area, soldered to the FPCB with the cutout.
To design the angular response to have greater than 50% response at 30°, the optical mechanisms must be understood. This analysis is simplified by assuming a perfectly rectangular cutout. The concepts for this rectangular cutout apply to nonrectangular cutouts, but require a more complex 3D analysis. The analysis performed here is approximate because the actual cutout is not perfectly rectangular.
The net system response is the response of the device without the shadowing effect, multiplied by the percentage of the device that is illuminated, per Equation 4:
The shadow impacts the percentage of the sensor that can be illuminated, as seen in Figure 30. The percent response of a shadowed sensor is the percent of the sensor that is illuminated.
The percent of the sensor that must be illuminated to achieve > 50% response is derived by the sequence of Equation 5 through Equation 7.
The device has a 75% response at 30°, as shown in Figure 13, and is a little less than the expected cosine of 30°. The resulting device illumination is shown inEquation 8.
Hence, the 3-dimensional geometry illustrated in Figure 30 must permit greater than 66% of the sensor to be illuminated at a 30° angle of incident light. To quantify the geometry of this design, the post-SMT solder thickness is approximately 37 µm (half the thickness of the pre-SMT solder paste thickness), the copper pillar electrical connection is 7 µm, and the FPCB is 105 µm. Therefore, the shadow limiting point is 37 µm + 7 µm + 105 µm = 149 µm, higher than the sensing surface. The 30° angle shadow extends beyond that shadow limiting point per Equation 9.
For this instance of the design and tolerance, the shadow limiting point of FPCB cutout is roughly even with the sensor edge, so 86 µm of the sensor is under shadow. If the shadow limiting point was not even with the sensor edge because of either the design or the tolerances, an extra term is added per the system geometry. Given that the sensor width is 381 µm (per the attached mechanical drawing at the end of this data sheet), the amount of illuminated sensor is 381 µm – 86 µm = 295 µm = 77.4%.
The net response at the 30° angle is predicted byEquation 10
There might be an additional need to put a product casing over the assembly of OPT3007 and the FPCB. The window sizing and placement for such an assembly is discussed in more rigorous detail in application report OPT3001: Ambient Light Sensor Application Guide (SBEA002).
To validate the angular response of the design, put a light source in a fixed position, allow the device assembly to rotate, and take device measurements at a series of angles. The resulting angular response of this design along the less-restricted rotational axis is shown in Figure 31. The resulting angular response of the more-restricted rotational axis is shown in Figure 32. The response of the device at a 30° angle is approximately 60%, and is very close to the 58% predicted by Equation 10 in the preceding analysis.
As with any optical product, take special care when handling the OPT3007. The OPT3007 is a piece of active silicon, without the mechanical protection of an epoxy-like package or other reenforcement. This design allows the device to be as thin as possible. Take extra care to handle the device gently in order to not crack or break the device. Use a properly-sized vacuum manipulation tool to handle the device.
The optical surface of the device must be kept clean for optimal performance, both when prototyping with the device, and during mass production manufacturing procedures. Keep the optical surface clean of fingerprints, dust, and other optical-inhibiting contaminants.
If the optical surface of the device requires cleaning, use a few gentle brushes with a soft swab of deionized water or isopropyl alcohol. Avoid potentially abrasive cleaning and manipulating tools and excessive force that can scratch the optical surface.
If the OPT3007 performs less than optimally, inspect the optical surface for dirt, scratches, or other optical artifacts.