All specifications at TA = 25°C, VAVDD = 1.8 V, VAVDD3 = 3.3 V, VDVDD = 1.8 V, VIOVDD = 3.3 V, IambMax = 20 µA, photodiode with a capacitance of 2 pF at INP and INM, unless otherwise noted.
Sample rate = 1000 Hz
Figure 1. Distance Standard Deviation vs AFE Input Signal
Figure 3. Illumination Driver I-V Characteristics
Figure 2. AFE Thermal Noise vs Maximum Ambient Current Supported