OPT4060 High-Speed High-Sensitivity RGBW Color Sensor
1 Features
High-precision, high-speed color
light-to-digital conversion over high-speed I2C interface
Four channel sensing using
precision optical filters:
Three channels with peak
responses in red, green and blue wavelengths and >99.99% NIR
rejection (850 nm)
Clear wide bandwidth
channel
High resolution RGB color measurement
Semi-logarithmic output with
seven binary logarithmic full-scale light range and highly linear response
within each range
Built-in automatic full-scale
light range selection logic, which switches measurement range based on input
light condition with excellent gain matching between ranges
26 bits of effective dynamic
range from 2.15 mlux to 144 klux
12 configurable conversion times
from 600 μs to 800 ms per channel is an excellent choice for a wide variety of
high speed and high precision applications
External pin interrupt for
hardware synchronized trigger and interrupts