SBASA67 June 2023 OPT4060
PRODUCTION DATA
The OPT4060 device offers several conversion times the user can select. Conversion Time is defined as the time to take for one measurement to complete for one channel and update the results in output register. The OPT4060 is 4-channel device, therefore the actual time to complete a 4-channel measurement is 4 times the time specified in the CONVERSION_TIME register. Measurement initiation is determined by the mode of operation as specified in Modes of Operation.
CONVERSION_TIME REGISTER | TYPICAL CONVERSION TIME PER CHANNEL |
---|---|
0 | 600 μs |
1 | 1 ms |
2 | 1.8 ms |
3 | 3.4 ms |
4 | 6.5 ms |
5 | 12.7 ms |
6 | 25 ms |
7 | 50 ms |
8 | 100 ms |
9 | 200 ms |
10 | 400 ms |
11 | 800 ms |