SCPS178C July 2007 – April 2022 PCA9306-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
tPLH | SCL2 or SDA2 | SCL1 or SDA1 | CL = 50 pF | 0.8 | ns | |
CL = 30 pF | 0.6 | |||||
CL = 15 pF | 0.3 | |||||
tPHL | SCL2 or SDA2 | SCL1 or SDA1 | CL = 50 pF | 1.2 | ns | |
CL = 30 pF | 1 | |||||
CL = 15 pF | 0.75 |