4 Revision History
Changes from Revision N (October 2021) to Revision O (September 2023)
- Changed Device Information table to the Package Information
table Go
- Changed the Thermal Information table values for the DQE
packageGo
Changes from Revision M (April 2019) to Revision N (October 2021)
- Globally changed instances of legacy terminology to controller and
target where I2C is mentionedGo
- Changed the Thermal Information table values for the DCT and
DCU packagesGo
- Changed the MIN and MAX values of VIK in the
Electrical Characteristics tableGo
- Changed tPHL to show the package values in the
Switching Characteristics AC Performance (Translating Down) (EN = 3.3
V) tableGo
- Changed tPHL to show the package values in the Switching Characteristics AC Performance (Translating Down) (EN = 2.5 V) tableGo
- Changed tPHL to show the package values in the
Switching Characteristics AC Performance (Translating Up) (EN = 3.3
V) tableGo
- Changed tPHL to show the package values in the
Switching Characteristics AC Performance (Translating Up) (EN = 2.5
V) tableGo
Changes from Revision L (April 2016) to Revision M (April 2019)
- Changed the DQE package family From: VSSON to X2SONGo
- Added new section to Overview
Go
- Changed the labels in Figure 9-4. The red curve is > 2 V, the black curve is ≤ 2 V. Go
Changes from Revision K (October 2014) to Revision L (April 2016)
- Changed "ON-State Connection " to "ON-state Resistance"Go
- Deleted machine model ESD rating Go
- Added "bus" following "100-kHz" in the last sentence of the Description sectionGo
- Changed body-size dimensions in the Device Information table Go
- Replaced pinout diagramsGo
- Added I/O column to the Pin Functions table Go
- Deleted RVH package from Pin Configuration and Functions
section Go
- Moved Tstg from Handling Ratings to Absolute Maximum Ratings
Go
- Added a note following the Electrical Characteristics
tableGo
- Added Figure 7-1 to
the Parameter Measurement Information sectionGo
- Changed Figure 7-2
Go
- Changed "repeater" to "level shifter" in second paragraph of the Overview section Go
- Deleted the last row of the Design Requirements table. Go
- Corrected equation from fknee= 0.5 / RT (10%–80%) to fknee= 0.5 / RT (10%–90%)Go
Changes from Revision J (October 2010) to Revision K (December 2012)
- Added Pin Configuration and Functions section, Handling Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go