SCPS113O october 2004 – september 2023 PCA9306
PRODUCTION DATA
PARAMETER(1) | FROM (INPUT) | TO (OUTPUT) | Package | CL = 50 pF | CL = 30 pF | CL = 15 pF | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | SCL2 or SDA2 | SCL1 or SDA1 | 0 | 1 | 0 | 0.7 | 0 | 0.4 | ns | |
tPHL | YZT, DQE | 0 | 1.3 | 0 | 1 | 0 | 0.6 | |||
DCT, DCU | 0.75 |