SCPS124H September   2006  – March 2021 PCA9534

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Description (Continued)
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Resistance Characteristics
    5. 7.5 Electrical Characteristics
    6. 7.6 I2C Interface Timing Requirements
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Functional Block Diagram
    2. 9.2 Device Functional Modes
      1. 9.2.1 Power-On Reset
      2. 9.2.2 I/O Port
      3. 9.2.3 Interrupt Output ( INT)
        1. 9.2.3.1 Interrupt Errata
          1. 9.2.3.1.1 Description
          2. 9.2.3.1.2 System Impact
          3. 9.2.3.1.3 System Workaround
    3. 9.3 Programming
      1. 9.3.1 I2C Interface
      2. 9.3.2 Register Map
        1. 9.3.2.1 Device Address
        2. 9.3.2.2 Control Register And Command Byte
        3. 9.3.2.3 Register Descriptions
        4. 9.3.2.4 Bus Transactions
          1. 9.3.2.4.1 Writes
          2. 9.3.2.4.2 Reads
  10. 10Application Information Disclaimer
    1. 10.1 Application Information
      1. 10.1.1 Typical Application
        1. 10.1.1.1 Design Requirements
          1. 10.1.1.1.1 Minimizing ICC When The I/O Controls Leds
  11. 11Power Supply Recommendations
    1. 11.1 Power-On Reset Requirements
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

This 8-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.3-V to 5.5-V VCC operation. It provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)].

The PCA9534 consists of one 8-bit Configuration (input or output selection), Input Port, Output Port, and Polarity Inversion (active high or active low) register. At power on, the I/Os are configured as inputs. However, the system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or Output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.

The system master can reset the PCA9534 in the event of a timeout or other improper operation by utilizing the power-on reset feature, which puts the registers in their default state and initializes the I2C/SMBus state machine.

The PCA9534 open-drain interrupt ( INT) output is activated when any input state differs from its corresponding input port register state and is used to indicate to the system master that an input state has changed.

Device Information(1)
PART NUMBERPACKAGEBODY SIZE (NOM)
PCA9534SSOP (16)6.20 mm × 5.30 mm
VQFN (16)4.00 mm × 4.00 mm
QFN (16)3.00 mm × 3.00 mm
For all available packages, see the orderable addendum at the end of the datasheet.

GUID-ADC68D59-2AFD-4F46-9F15-52D22C942743-low.gif