SCPS124H September 2006 – March 2021 PCA9534
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | STANDARD MODE I2C BUS | FAST MODE I2C BUS | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
tiv | Interrupt valid time | P port | INT | 4 | 4 | μs | ||
tir | Interrupt reset delay time | SCL | INT | 4 | 4 | μs | ||
tpv | Output data valid | SCL | P7–P0 | 350 | 350 | ns | ||
tps | Input data setup time | P port | SCL | 100 | 100 | ns | ||
tph | Input data hold time | P port | SCL | 1 | 1 | μs |