SCPS125H April 2006 – March 2022 PCA9536
PRODUCTION DATA
When power (from 0 V) is applied to VCC, an internal power-on reset holds the PCA9536 in a reset condition until VCC has reached VPOR. At that time, the reset condition is released and the PCA9536 registers and I2C/SMBus state machine initialize to their default states. After that, VCC must be lowered to below 0.2 V and then back up to the operating voltage for a power-reset cycle.
Refer to the Section 10.1 section.