SCPS125H April 2006 – March 2022 PCA9536
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Standard Mode | |||||
fscl | I2C clock frequency | 0 | 100 | kHz | |
tsch | I2C clock high time | 4 | μs | ||
tscl | I2C clock low time | 4.7 | μs | ||
tsp | I2C spike time | 50 | ns | ||
tsds | I2C serial-data setup time | 250 | ns | ||
tsdh | I2C serial-data hold time | 0 | ns | ||
ticr | I2C input rise time | 1000 | ns | ||
ticf | I2C input fall time | 300 | ns | ||
tocf | I2C output fall time, 10-pF to 400-pF bus | 300 | ns | ||
tbuf | I2C bus free time between Stop and Start | 4.7 | μs | ||
tsts | I2C Start or repeated Start condition setup time | 4.7 | μs | ||
tsth | I2C Start or repeated Start condition hold time | 4 | μs | ||
tsps | I2C Stop condition setup time | 4 | μs | ||
tvd(data) | Valid data time, SCL low to SDA output valid | 3.45 | μs | ||
tvd(ack) | Valid data time of ACK condition, ACK signal from SCL low to SDA (out) low | 3.45 | μs | ||
Cb | I2C bus capacitive load | 400 | pF | ||
Fast Mode | |||||
fscl | I2C clock frequency | 0 | 400 | kHz | |
tsch | I2C clock high time | 0.6 | μs | ||
tscl | I2C clock low time | 1.3 | μs | ||
tsp | I2C spike time | 50 | ns | ||
tsds | I2C serial-data setup time | 100 | ns | ||
tsdh | I2C serial-data hold time | 0 | ns | ||
ticr | I2C input rise time | 20(1) | 300 | ns | |
ticf | I2C input fall time | 20x(Vdd/5.5V)(1) | 300 | ns | |
tocf | I2C output fall time, 10-pF to 400-pF bus | 20x(Vdd/5.5V)(1) | 300 | ns | |
tbuf | I2C bus free time between Stop and Start | 1.3 | μs | ||
tsts | I2C Start or repeated Start condition setup time | 0.6 | μs | ||
tsth | I2C Start or repeated Start condition hold time | 0.6 | μs | ||
tsps | I2C Stop condition setup time | 0.6 | μs | ||
tvd(data) | Valid data time, SCL low to SDA output valid | 0.9 | μs | ||
tvd(ack) | Valid data time of ACK condition, ACK signal from SCL low to SDA (out) low | 0.9 | μs | ||
Cb | I2C bus capacitive load | 400 | pF |