SCPS126G September 2006 – March 2021 PCA9538
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
STANDARD MODE and FAST MODE | ||||||
tiv | Interrupt valid time | P port | INT | 4 | μs | |
tir | Interrupt reset delay time | SCL | INT | 4 | μs | |
tpv | Output data valid | SCL | P7–P0 | 200 | ns | |
tps | Input data setup time | P port | SCL | 100 | ns | |
tph | Input data hold time | P port | SCL | 1 | μs |