SCPS126G September 2006 – March 2021 PCA9538
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIK | Input diode clamp voltage | II = –18 mA | 2.3 V to 5.5 V | –1.2 | V | ||
VPORR | Power-on reset voltage, VCC rising | VI = VCC or GND, IO = 0 | 1.2 | 1.5 | V | ||
VPORF | Power-on reset voltage, VC7 falling | VI = VCC or GND, IO = 0 | 0.75 | 1 | V | ||
VOH | P-port high-level output voltage(2) | IOH = –8 mA | 2.3 V | 1.8 | V | ||
3 V | 2.6 | ||||||
4.5 V | 4.1 | ||||||
4.75 V | 4.1 | ||||||
IOH = –10 mA | 2.3 V | 1.7 | |||||
3 V | 2.5 | ||||||
4.5 V | 4 | ||||||
4.75 V | 4 | ||||||
IOL | SDA | VOL = 0.4 V | 2.3 V to 5.5 V | 3 | 8 | mA | |
P port(3) | VOL = 0.5 V | 2.3 V | 8 | 10 | |||
3 V | 8 | 14 | |||||
4.5 V | 8 | 17 | |||||
4.75 V | 8 | 35 | |||||
VOL = 0.7 V | 2.3 V | 10 | 13 | ||||
3 V | 10 | 19 | |||||
4.5 V | 10 | 24 | |||||
4.75 V | 10 | 45 | |||||
INT | VOL = 0.4 V | 2.3 V to 5.5 V | 3 | 7 | |||
II | SCL, SDA | VI = VCC or GND | 2.3 V to 5.5 V | ±1 | μA | ||
A0, A1, RESET(4) | ±1 | ||||||
IIH | P port | VI = VCC | 2.3 V to 5.5 V | 1 | μA | ||
IIL | P port | VI = GND | 2.3 V to 5.5 V | –1 | μA | ||
ICC | Operating mode | VI = VCC or GND, IO = 0, I/O = inputs, fscl = 400 kHz, no load | 5.5 V | 104 | 175 | μA | |
3.6 V | 50 | 90 | |||||
2.7 V | 20 | 65 | |||||
VI = VCC or GND, IO = 0, I/O = inputs, fscl = 100 kHz, no load | 5.5 V | 60 | 150 | ||||
3.6 V | 15 | 40 | |||||
2.7 V | 8 | 20 | |||||
Standby mode | VI = VCC or GND, IO = 0, I/O = inputs, fscl = 0 kHz, no load | 5.5 V | 1.9 | 3.5 | |||
3.6 V | 1.1 | 1.8 | |||||
2.7 V | 1 | 1.6 | |||||
ΔICC | Additional current in standby mode | One input at VCC – 0.6 V, Other inputs at VCC or GND | 2.3 V to 5.5 V | 1.5 | mA | ||
All LED I/Os at VI = 4.3 V, fscl = 0 kHz | 5.5 V | 4 | |||||
Ci | SCL | VI = VCC or GND | 2.3 V to 5.5 V | 4 | 5 | pF | |
Cio | SDA | VIO = VCC or GND | 2.3 V to 5.5 V | 5.5 | 6.5 | pF | |
P port | 8 | 9.5 |