SCPS130H August   2005  – March 2021 PCA9539

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Description (Continued)
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Resistance Characteristics
    5. 6.5 Electrical Characteristics
    6. 6.6 I2C Interface Timing Requirements
    7. 6.7 RESET Timing Requirements
    8. 6.8 Switching Characteristics
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Functional Block Diagram
    2. 8.2 Device Functional Modes
      1. 8.2.1 RESET Input
        1. 8.2.1.1 RESET Errata
          1. 8.2.1.1.1 System Impact
          2. 8.2.1.1.2 System Workaround
      2. 8.2.2 Power-On Reset
      3. 8.2.3 I/O Port
      4. 8.2.4 Interrupt ( INT) Output
        1. 8.2.4.1 Interrupt Errata
          1. 8.2.4.1.1 System Impact
          2. 8.2.4.1.2 System Workaround
    3. 8.3 Programming
      1. 8.3.1 I2C Interface
      2. 8.3.2 Register Map
        1. 8.3.2.1 Device Address
        2. 8.3.2.2 Control Register And Command Byte
        3. 8.3.2.3 Register Descriptions
        4. 8.3.2.4 Bus Transactions
          1. 8.3.2.4.1 Writes
          2. 8.3.2.4.2 Reads
  9. Application Information Disclaimer
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Detailed Design Procedure
        1. 9.2.1.1 Minimizing ICC When I/O Is Used To Control Led
  10. 10Power Supply Recommendations
    1. 10.1 Power-On Reset Requirements
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

This 16-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.3-V to 5.5-V VCC operation. It provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)].

The PCA9539 consists of two 8-bit Configuration (input or output selection), Input Port, Output Port, and Polarity Inversion (active-high or active-low operation) registers. At power-on, the I/Os are configured as inputs. The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
PCA9539 SSOP (24) 8.20 mm × 5.30 mm
TVSOP (24) 5.00 mm × 4.40 mm
SOIC (24) 15.40 mm × 7.50 mm
TSSOP (24) 7.80 mm × 4.40 mm
VQFN (24) 4.00 mm × 4.00 mm
For all available packages, see the orderable addendum at the end of the datasheet.
GUID-95A22E4C-2B7A-43C2-816B-F3355CE8331E-low.gif